The bus coupler with integrated I/Os is intended for use within a Modbus/TCP (UDP) network and represents the link to the Inline I/O system. Up to 61 Inline devices can be connected to the bus coupler. The bus coupler supports a maximum of 16 PCP devices.
IL ETH BK DI8 DO4 2TX-XC-PAC
-
Bus coupler
2701388
Inline, Bus coupler, Modbus/TCP (UDP), RJ45 jack, Digital inputs: 8, 24 V DC, connection technology: 3-conductor, Digital outputs: 4, 24 V DC, 500 mA, connection technology: 3-conductor, Extreme conditions version, transmission speed in the local bus: 500 kbps / 2 Mbps, degree of protection: IP20, including Inline connectors and marking fields
Free download available.
Downloads
Product details
| Dimensional drawing |
|
| Width | 80 mm |
| Height | 119.8 mm |
| Depth | 71.5 mm |
| Note on dimensions | Specfications with connectors |
| Note on application | |
| Note on application | Only for industrial use |
| Modbus/TCP (UDP) | |
| Number of interfaces | 2 |
| Connection method | RJ45 jack |
| Note on the connection method | Auto negotiation and autocrossing |
| Transmission speed | 10/100 Mbps |
| Transmission physics | Ethernet in RJ45 twisted pair |
| Inline local bus | |
| Number of interfaces | 1 |
| Connection method | Inline data jumper |
| Transmission speed | 500 kbps / 2 Mbps (automatic detection, no combined system) |
| Fieldbus: Local bus gateway | |
| Max. number of local bus devices | 61 (The on-board I/Os are two devices) |
| System limits | |
| Number of supported devices | max. 63 (per station) |
| Number of local bus devices that can be connected | max. 61 (The on-board I/Os are two devices) |
| Number of devices with parameter channel | max. 16 |
| Number of supported branch terminals with remote bus branch | 0 |
| Module | |
| ID code (hex) | none |
| Input address area | 8 bit |
| Output address area | 4 bit |
| Register length | 16 bit |
| Digital: | |
| Input name | Digital inputs |
| Description of the input | EN 61131-2 type 1 |
| Number of inputs | 8 |
| Connection method | Inline connector |
| Connection technology | 3-conductor |
| Input voltage | 24 V DC |
| Input voltage range "0" signal | -30 V DC ... 5 V DC |
| Input voltage range "1" signal | 15 V DC ... 30 V DC |
| Nominal input voltage UIN | 24 V DC |
| Nominal input current at UIN | typ. 3 mA |
| Typical input current per channel | typ. 3 mA |
| Typical response time | approx. 500 µs |
| Delay at signal change from 0 to 1 | 1.2 ms |
| Delay at signal change from 1 to 0 | 1.2 ms |
| Protective circuit | Reverse polarity protection; Suppressor diode |
| Digital: | |
| Output name | Digital outputs |
| Connection method | Inline connector |
| Connection technology | 3-conductor |
| Number of outputs | 4 |
| Protective circuit | Short-circuit and overload protection; Freewheeling circuit in the output driver |
| Output voltage | 24 V DC -1 V (At nominal current) |
| Maximum output current per module | max. 2 A |
| Nominal output voltage | 24 V DC |
| Output current when switched off | max. 10 µA (When not loaded, a voltage can be measured even at an output that is not set.) |
| Nominal load, inductive | 12 VA (1.2 H, 48 Ω) |
| Nominal load, lamp | 12 W |
| Nominal load, ohmic | 12 W |
| Reverse voltage resistance to short pulses | Reverse voltage proof |
| Behavior with overload | Auto restart |
| Behavior with inductive overload | Output can be destroyed |
| Behavior at voltage switch-off | The output follows the power supply without delay |
| Signal delay | typ. 1.2 ms |
| Overcurrent shut-down | min. 0.7 A |
| Product family | Inline |
| Type | modular |
| Scope of supply | including Inline connectors and marking fields |
| No. of channels | 12 |
| Special properties | Extreme conditions version |
| Diagnostics messages | Short-circuit or overload of the digital outputs yes |
| Sensor supply failure yes | |
| Failure of the actuator supply yes |
| Maximum power dissipation for nominal condition | 6.3 W |
| Potentials | |
| Protective circuit | Surge protection (segment supply, main supply, bus coupler supply); Suppressor diode, 35 V DC |
| Reverse polarity protection (segment supply, main supply, bus coupler supply); Suppressor diode, 35 V DC | |
| Potentials: Bus coupler supply UBK; Communications power UL (7.5 V) and the analog supply UANA (24 V) are generated from the bus coupler supply. | |
| Supply voltage | 24 V DC (via Inline connector) |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current draw | max. 0.98 A (with max. number of connected I/O terminal blocks) |
| min. 80 mA (without connected I/O terminal blocks) | |
| Potentials: Communications power (UL) | |
| Supply voltage | 7.5 V DC |
| Potentials: Supply of analog modules (UANA) | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Potentials: Main circuit supply (UM) | |
| Supply voltage | 24 V DC (via Inline connector) |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current draw | max. 8 A DC |
| min. 3 mA (without connected peripherals) | |
| Potentials: Segment circuit supply (US) | |
| Supply voltage | 24 V DC (via Inline connector) |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current draw | max. 8 A DC |
| min. 3 mA (without connected peripherals) | |
| Connection technology | |
| Connection name | Inline connector |
| Conductor connection | |
| Connection method | Spring-cage connection |
| Conductor cross-section rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Stripping length | 8 mm |
| Inline connector | |
| Connection method | Spring-cage connection |
| Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Stripping length | 8 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 55 °C (Standard) |
| -40 °C ... 70 °C (Extended, see section “Tested successfully: use under extreme ambient conditions” in the data sheet.) | |
| Degree of protection | IP20 |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Mounting type | DIN rail mounting |
| Item number | 2701388 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRI11B |
| Product key | DRI11B |
| GTIN | 4046356743709 |
| Weight per piece (including packing) | 349 g |
| Weight per piece (excluding packing) | 349 g |
| Customs tariff number | 85389091 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242608 |
| ECLASS-15.0 | 27242608 |
ETIM
| ETIM 9.0 | EC001604 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
CLIPFIX 35 - End bracket 3022218
-
E/UK - End bracket 1201442
-
IB IL FIELD 8 - Marking field 2727515
-
EMT (62X46)R - Insert label 0800059
-
IB IL FIELD 2 - Marking field 2727501
-
EMT (62X10)R - Insert label 0800057
-
FL PLUG RJ45 GR/2 - RJ45 connector 2744856
-
FL PLUG RJ45 GN/2 - RJ45 connector 2744571
-
FL CAT5 HEAVY - Data cable 2744814
-
FL CAT5 FLEX - Installation cable 2744830
-
FL CRIMPTOOL - Assembly tool 2744869
-
IL BKDIO-PLSET - Connector set 2878599
-
IPASSIGN - Software 2701094
Your advantages
2 Ethernet ports (with integrated switch)
Auto negotiation
Autocrossing
Transmission speed of 10 Mbps and 100 Mbps
Automatic detection of the transmission speed in the local bus (500 kbps or 2 Mbps)
8 digital inputs, 4 digital outputs (on-board)
Data exchange via OPC server supported
Software interface for access via TCP/IP: Device Driver Interface (DDI)
Web-based management
Can be used under extreme ambient conditions
Extended temperature range of -40 °C ... +70 °C (see “Tested successfully: use under extreme ambient conditions” in the data sheet)
Coated PCBs
Frequently searched
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150