The terminal is designed for use within an Inline station. Two channels that operate independently of one another offer the option of pulse width modulation (PWM) for the output signals. The terminal block supports the following operating modes: PWM (pulse width modulation), frequency generator, single shot (single pulse generator), and pulse direction signal.
IB IL PWM/2-PAC
-
Function module
2861632
Inline function terminal for pulse width and frequency modulation or activation of impulse-driven motor control parts with pulse/direction interface, two outputs for 5 V or 24 V
Free download available.
Downloads
Product details
BV
Approval ID: 20989_C0 BVBSH
Approval ID: 658aRINA
Approval ID: ELE121121XGABS
Approval ID: 22-2226444-PDADNV
Approval ID: TAA00002CUcULus Listed
Approval ID: E140324Compatible products
Your advantages
2 independent channels
Output of 5 V or 24 V signals
Maximum frequency of 50 kHz
Pulse direction signal output without integrated ramp function for controlling step motor power supply units
Single pulse output (pulse length of 10 μs to 25.5 s can be set)
Pulse width modulation (period length can be set in increments from 100 µs to 10 s, duty factor in 0.39% increments)
Frequency output (frequency can be set between 0 Hz and 50 kHz)