The terminal is designed for use within an Inline station. It is used to output analog voltage signals. The output values are displayed as 8-bit or 16-bit values.
IB IL AO 4/8/U/BP-2MBD-PAC
-
Analog module
2878052
Inline, Analog output terminal, Analog outputs: 8, 0 V ... 10 V, -10 V ... 10 V, 0 V ... 5 V, -5 V ... 5 V, connection technology: 2-conductor, transmission speed in the local bus: 2 Mbps, degree of protection: IP20, including Inline connectors and marking fields
Free download available.
Downloads
Product details
| Dimensional drawing |
|
| Width | 48.8 mm |
| Height | 136.8 mm |
| Depth | 71.5 mm |
| Note on application | |
| Note on application | Only for industrial use |
| Inline local bus | |
| Number of interfaces | 2 |
| Connection method | Inline data jumper |
| Transmission speed | 2 Mbps |
| Transmission physics | Copper |
| Module | |
| ID code (dec.) | 223 |
| ID code (hex) | DF |
| Length code (hex) | 05 |
| Length code (dec) | 05 |
| Process data channel | 80 bit |
| Input address area | 10 Byte |
| Output address area | 10 Byte |
| Register length | 96 bit |
| Required parameter data | 27 Byte |
| Required configuration data | 5 Byte |
| Analog: | |
| Output name | Analog outputs |
| Connection technology | 2-conductor |
| Note regarding the connection technology | shielded |
| Number of outputs | 8 |
| D/A converter resolution | 16 bit |
| Protective circuit | Transient protection of outputs |
| Data formats | IB IL, IB ST, IB RT, standardized representation, S7 compatible |
| Representation of output values | 16 bits (15 bits + sign) |
| Process data update | < 2 ms (depends on operating mode) |
| Load/output load current output | > 2 kΩ |
| Voltage output signal | 0 V ... 10 V |
| -10 V ... 10 V | |
| 0 V ... 5 V | |
| -5 V ... 5 V | |
| Load/output load voltage output | > 2 kΩ 0.05 % |
| Product type | I/O component |
| Product family | Inline |
| Type | modular |
| Scope of supply | including Inline connectors and marking fields |
| Insulation characteristics | |
| Overvoltage category | II (IEC 60664-1, EN 60664-1) |
| Pollution degree | 2 (IEC 60664-1, EN 60664-1) |
| Maximum power dissipation for nominal condition | 2.8 W |
| Potentials: Communications power (UL) | |
| Supply voltage | 7.5 V DC (via voltage jumper) |
| Current draw | max. 120 mA |
| typ. 100 mA | |
| Potentials: Supply of analog modules (UANA) | |
| Supply voltage | 24 V DC (via voltage jumper) |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current draw | max. 95 mA |
| typ. 72 mA | |
| Connection technology | |
| Connection name | Inline connector |
| Conductor connection | |
| Connection method | Spring-cage connection |
| Conductor cross-section rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Stripping length | 8 mm |
| Inline connector | |
| Connection method | Spring-cage connection |
| Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Stripping length | 8 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 55 °C |
| Degree of protection | IP20 |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Mounting type | DIN rail mounting |
| Item number | 2878052 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRI142 |
| Product key | DRI142 |
| GTIN | 4046356048453 |
| Weight per piece (including packing) | 252 g |
| Weight per piece (excluding packing) | 215 g |
| Customs tariff number | 85389091 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242601 |
| ECLASS-15.0 | 27242601 |
ETIM
| ETIM 9.0 | EC001596 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 6405fc29-7e34-4d1f-878f-682b91f2a5e2 |
Compatible products
-
IB IL SCN 6-SHIELD-TWIN - Inline shield connector 2740245
-
IL CP - Coding star 2742683
-
IB IL FIELD 8 - Marking field 2727515
-
EMT (62X46)R - Insert label 0800059
-
IB IL FIELD 2 - Marking field 2727501
-
EMT (62X10)R - Insert label 0800057
-
ZBF 6:UNBEDRUCKT - Zack Marker strip, flat 0808710
-
UCT-TMF 6 - Marker for terminal blocks 0828746
-
UC-TMF 6 - Marker for terminal blocks 0818140
-
ZBF 12:UNBEDRUCKT - Zack Marker strip, flat 0809735
-
UCT-TMF 12 - Marker for terminal blocks 0829214
-
UC-TMF 12 - Marker for terminal blocks 0819233
Your advantages
8 analog bipolar outputs
Connection of actuators in 2-conductor technology
The channels are parameterized independently of one another via the bus system
Output values can be represented in four different formats
Diagnostic and status indicators
Frequently searched
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150