The terminal is designed for use within an Inline station. The terminal has four inputs that can be configured independently of one another for measuring voltages or resistances or for RTDs. The sensors are connected using 2-conductor technology, so that a nominal resistance of at least 1000 Ω is recommended when sensors with a relatively small temperature coefficient (e.g., platinum sensors) are used. Resistance measurement with conversion into temperature values can be used for temperature measurement with NTC resistors. The advantage of these resistors is their large temperature coefficient.
IB IL AI/TEMP 4 RTD-PAC
-
Analog module
2897952
Inline, Analog input terminal, 0 V ... 10 V, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connectors and marking fields
Free download available.
Downloads
Product details
| Width | 12.2 mm |
| Height | 140.5 mm |
| Depth | 71.5 mm |
| Note on application | |
| Note on application | Only for industrial use |
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Inline local bus | |
| Connection method | Inline data jumper |
| Transmission speed | 500 kbps |
| Transmission physics | Copper |
| Module | |
| ID code (dec.) | 95 |
| ID code (hex) | 5F |
| Length code (hex) | 02 |
| Length code (dec) | 02 |
| Process data channel | 32 bit |
| Input address area | 4 Byte |
| Output address area | 4 Byte |
| Register length | 32 bit |
| Required parameter data | 1 Byte |
| Required configuration data | 5 Byte |
| Analog: | |
| Voltage input signal | 0 V ... 10 V |
| Data formats | IB IL, IB ST, standardized representation, S7 compatible |
| Filtering | None or mean value generation over 8 or 32 measured values |
| Limit frequency (3 dB) | 6.6 Hz |
| Measured value resolution | 16 bits (15 bits + sign bit) |
| Analog | |
| Input filter time | 150 ms |
| 1200 ms | |
| 4800 ms (adjustable) | |
| Linear resistance measuring range | 0 Ω ... 3 kΩ |
| 0 Ω ... 300 kΩ | |
| Product family | Inline |
| Type | modular |
| Installation location | Control cabinet |
| Scope of supply | including Inline connectors and marking fields |
| Insulation characteristics | |
| Overvoltage category | II (IEC 60664-1, EN 60664-1) |
| Pollution degree | 2 (IEC 60664-1, EN 60664-1) |
| Potentials: Communications power (UL) | |
| Current draw | max. 65 mA |
| Connection technology | |
| Connection name | Inline connector |
| Conductor connection | |
| Connection method | Spring-cage connection |
| Conductor cross-section rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Stripping length | 8 mm |
| Inline connector | |
| Connection method | Spring-cage connection |
| Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Stripping length | 8 mm |
| Ambient conditions | |
| Degree of protection | IP20 |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Mounting type | DIN rail mounting |
| Item number | 2897952 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRHABA |
| Product key | DRHABA |
| GTIN | 4046356331739 |
| Weight per piece (including packing) | 89.2 g |
| Weight per piece (excluding packing) | 68 g |
| Customs tariff number | 85389099 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242601 |
| ECLASS-15.0 | 27242601 |
ETIM
| ETIM 9.0 | EC001596 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Voltage inputs 0 V ... 10 V
Inputs for temperature measurements
Connection of sensors in 2-conductor technology
Diagnostic and status indicators
Frequently searched
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150