The terminal is designed for use within an Inline station. It has four floating SPDT relay contacts, which are independent of one another. The terminal is suitable for switching inductive and capacitive loads.
IB IL 24/230 DOR4/W-PC-PAC
-
Relay module
2862181
Inline, Relay terminal, Relay outputs: 4 (floating), Changeover contact, 24 V DC, 230 V AC, for switching inductive and capacitive loads, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connectors and marking fields
Product details
| Dimensional drawing |
|
| Width | 48.8 mm |
| Height | 119.8 mm |
| Depth | 71.5 mm |
| Note on dimensions | Housing dimensions |
| Note on application | |
| Note on application | Only for industrial use |
| Inline local bus | |
| Number of interfaces | 2 |
| Connection method | Inline data jumper |
| Transmission speed | 500 kbps |
| Module | |
| ID code (dec.) | 189 |
| ID code (hex) | BD |
| Length code (hex) | 41 |
| Length code (dec) | 65 |
| Process data channel | 4 bit |
| Input address area | 0 bit |
| Output address area | 4 bit |
| Register length | 4 bit |
| Required parameter data | 3 Byte |
| Required configuration data | 4 Byte |
| Relay | |
| Number of outputs | 4 (floating) |
| Connection method | Spring-cage connection |
| Contact switching type | Changeover contact |
| Switching voltage | min. 5 V DC |
| max. 250 V DC | |
| max. 253 V AC | |
| Switching current | max. 3 A (At 30 V DC) |
| max. 0.15 A (for 250 V DC) | |
| Switching power | max. 750 VA (see to derating) |
| Limiting continuous current | 3 A |
| Mechanical service life | 2x 107 cycles |
| Product family | Inline |
| Type | modular |
| Installation location | Control cabinet |
| Scope of supply | including Inline connectors and marking fields |
| Operating mode | Process data operation with 4 bits |
| Special properties | for switching inductive and capacitive loads |
| Maximum power dissipation for nominal condition | 2.85 W |
| Potentials: Communications power (UL) | |
| Supply voltage | 7.5 V DC (via voltage jumper) |
| Current draw | max. 187 mA |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: Relay contact / Bus logics | 4 kV, 50 Hz, 1 min |
| Test voltage: Contact/contact | 1 kV, 50 Hz, 1 min |
| Test voltage: Contact / PE | 1 kV, 50 Hz, 1 min |
| Connection technology | |
| Connection name | Inline connector |
| Conductor connection | |
| Connection method | Spring-cage connection |
| Conductor cross-section rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Stripping length | 8 mm |
| Inline connector | |
| Connection method | Spring-cage connection |
| Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Stripping length | 8 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 55 °C |
| Degree of protection | IP20 |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| Protection class | I (IEC 61140, EN 61140, VDE 0140-1) |
| Mounting type | DIN rail mounting |
| Item number | 2862181 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRI133 |
| Product key | DRI133 |
| GTIN | 4017918894672 |
| Weight per piece (including packing) | 214.3 g |
| Weight per piece (excluding packing) | 138 g |
| Customs tariff number | 85389091 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242604 |
| ECLASS-15.0 | 27242604 |
ETIM
| ETIM 10.0 | EC001599 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | ab63e6bf-75ca-4ed6-b456-ff1edb630650 |
Compatible products
Your advantages
Safe isolation
Floating connections for 4 actuators
Nominal current at the output: 3 A
Frequently searched
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150