The terminal feeds the voltage to an Inline station if there is no bus terminal module, e.g. in the case of ILC 200 UNI. A 24 V DC voltage (U 24 V ) is applied to the terminal. This provides the logics voltage (UL) and the supply voltage for the analog terminals (UANA). The terminal also allows the 24 V DC main voltage (UM) and the 24 V DC segment voltage (US) to be supplied.
IB IL 24 PWR IN/PS-PAC
-
Feed-in module
2863135
Inline power terminal, complete with accessories (connection plug and labeling field), 24 V DC, for system voltages UM, US, UL, UANA
Product details
| Width | 48.8 mm |
| Height | 119.8 mm |
| Depth | 71.5 mm |
| Note on application | |
| Note on application | Only for industrial use |
| Inline local bus | |
| Number of interfaces | 2 |
| Connection method | Inline data jumper |
| Transmission speed | 500 kbps / 2 Mbps |
| Module | |
| ID code (dec.) | none |
| ID code (hex) | none |
| Register length | 0 bit |
| Product type | I/O component |
| Product family | Inline |
| Type | modular |
| Special properties | 24 V DC |
| Supply/boost UM, US, UL, UANA | |
| Insulation characteristics | |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Maximum power dissipation for nominal condition | 3 W |
| Test section | 7.5 V communications power, 24 V analog supply, 24 V bus terminal module supply/functional ground 500 V AC 50 Hz 1 min |
| Communications power (UBK, UL, UANA) / I/O (UM, US) 500 V AC 50 Hz 1 min | |
| 24 V main supply, 24 V segment supply/functional ground 500 V AC 50 Hz 1 min | |
| Supply | |
| I/O voltage range | 19.2 V ... 30 V |
| Residual ripple | ±5 % |
| Max. current consumption | 1.25 A DC |
| Potentials: 24 V supply (U24V) for generating UL and UANA | |
| Supply voltage | 24 V DC (via Inline connector) |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current draw | max. 1.25 A DC (at nominal voltage; consisting of: 0.75 A DC for the communications power and 0.5 A DC for the analog voltage supply) |
| min. 12 mA DC (at nominal voltage) | |
| Potentials: Communications power (UL) | |
| Supply voltage | 7.5 V DC (via voltage jumper) |
| Potentials: Supply of analog modules (UANA) | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Potentials: Main circuit supply (UM) | |
| Supply voltage | 24 V DC (via Inline connector) |
| Supply voltage range | 19.2 V ... 30 V DC (including all tolerances, including ripple) |
| Potentials: Segment circuit supply (US) | |
| Supply voltage | 24 V DC (via Inline connector) |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Connection technology | |
| Connection name | Inline connector |
| Conductor connection | |
| Connection method | Spring-cage connection |
| Conductor cross-section rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Stripping length | 8 mm |
| Inline connector | |
| Connection method | Spring-cage connection |
| Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Stripping length | 8 mm |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 55 °C |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (operation) | 75 % ... 85 % (in the range of -25°C ... +55°C, appropriate measures against increased humidity (> 85%) must be taken.) |
| Permissible humidity (storage/transport) | 75 % ... 85 % (Slight temporary condensation may sometimes appear on the housing, e.g. when the terminal block is brought out of a vehicle into an enclosed room.) |
| Mounting type | DIN rail mounting |
| Item number | 2863135 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRI121 |
| Product key | DRI121 |
| GTIN | 4017918917265 |
| Weight per piece (including packing) | 226.2 g |
| Weight per piece (excluding packing) | 132 g |
| Customs tariff number | 85389099 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242610 |
ETIM
| ETIM 9.0 | EC001600 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 303b7f44-148a-40e1-9b07-68d90490f804 |
Compatible products
Your advantages
Supplies all 24 V DC voltages required for the low-level signal
Diagnostic and status indicators
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150