The terminal is designed for use within an Inline station. It provides a 24 V supply voltage to the main circuit (UM) and automatically supplies power for the 24 V segment circuit (US). The terminal has protection against polarity reversal and surge voltage. The internal fuse protects the main and segment circuits. This terminal has an LED for bus diagnostics. It occupies two input data bits, which indicate the availability of the supply voltage and the status of the fuse.
IB IL 24 PWR IN/2F-DF-2MBD-PAC
-
Feed-in module
2863834
Inline power terminal, complete with accessories (connector and marking field), 24 V DC, with fuse (main and segment voltage) and diagnostics, transmission speed 2 Mbps
Product details
| Width | 12.2 mm |
| Height | 119.8 mm |
| Depth | 71.5 mm |
| Note on application | |
| Note on application | Only for industrial use |
| Inline local bus | |
| Number of interfaces | 2 |
| Connection method | Inline data jumper |
| Transmission speed | 2 Mbps |
| Module | |
| ID code (dec.) | 190 |
| ID code (hex) | BE |
| Length code (hex) | C2 |
| Length code (dec) | 194 |
| Process data channel | 2 bit |
| Input address area | 2 bit |
| Output address area | 0 Byte |
| Register length | 2 bit |
| Required parameter data | 1 Byte |
| Required configuration data | 4 Byte |
| Product family | Inline |
| Type | modular |
| Special properties | 24 V DC |
| UM, US | |
| With fuse (UM, US) | |
| With diagnostics | |
| Insulation characteristics | |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Maximum power dissipation for nominal condition | 0.85 W |
| Fuse | Safety fuse 5 x 20 with 6.3 A slow |
| Potentials: 24 V supply (U24V) for generating UL and UANA | |
| Supply voltage | 24 V DC (via Inline connector) |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Potentials: Communications power (UL) | |
| Supply voltage | 7.5 V DC (via voltage jumper) |
| Current draw | max. 45 mA DC |
| Potentials: Main circuit supply (UM) | |
| Supply voltage | 24 V DC (via Inline connector) |
| Supply voltage range | 19.2 V ... 30 V (including all tolerances, including ripple) |
| Potentials: Segment circuit supply (US) | |
| Supply voltage | 24 V DC (via Inline connector) |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Connection technology | |
| Connection name | Inline connector |
| Conductor connection | |
| Connection method | Spring-cage connection |
| Conductor cross-section rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Stripping length | 8 mm |
| Inline connector | |
| Connection method | Spring-cage connection |
| Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Stripping length | 8 mm |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 55 °C |
| Mounting type | DIN rail mounting |
| Item number | 2863834 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRI121 |
| Product key | DRI121 |
| GTIN | 4017918977733 |
| Weight per piece (including packing) | 75.5 g |
| Weight per piece (excluding packing) | 44 g |
| Customs tariff number | 85389091 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242610 |
| ECLASS-15.0 | 27242610 |
ETIM
| ETIM 9.0 | EC001600 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 6f6cf4a2-51e2-4f3d-bc86-09eca4ea0ee1 |
Compatible products
Your advantages
Supply of the 24 V main voltage UM
Feed-in or provision of the 24 V segment voltage US
Diagnostic and status indicators
Frequently searched
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150