The terminal is designed for use within an Inline station. It provides a 24 V supply voltage to the main circuit (UM) and automatically supplies power for the 24 V segment circuit (US). The terminal has protection against polarity reversal and surge voltage. The internal fuse protects the main and segment circuits. This terminal has an LED for bus diagnostics. It occupies two input data bits, which indicate the availability of the supply voltage and the status of the fuse.
IB IL 24 PWR IN/2-F-D-PAC
-
Feed-in module
2862152
Inline power terminal block, complete with accessories (connector and labeling field), 24 V DC, with fuse (Main and segment voltage) and diagnostics
Free download available.
Downloads
Product details
| Dimensional drawing |
|
| Width | 12.2 mm |
| Height | 119.8 mm |
| Depth | 71.5 mm |
| Note on application | |
| Note on application | Only for industrial use |
| Utilization restriction | |
| CCCex note | Use in potentially explosive areas is not permitted in China. |
| Inline local bus | |
| Number of interfaces | 2 |
| Connection method | Inline data jumper |
| Transmission speed | 500 kbps |
| Module | |
| ID code (dec.) | 190 |
| ID code (hex) | BE |
| Length code (hex) | C2 |
| Length code (dec) | 194 |
| Process data channel | 2 bit |
| Input address area | 2 bit |
| Output address area | 0 bit |
| Register length | 2 bit |
| Required parameter data | 1 Byte |
| Required configuration data | 4 Byte |
| Product type | I/O component |
| Product family | Inline |
| Type | modular |
| Installation location | Control cabinet |
| Number of plugs | 1 |
| Operating mode | Process data mode with 2 bits |
| Special properties | 24 V DC |
| UM, US | |
| With fuse (UM, US) | |
| With diagnostics | |
| Insulation characteristics | |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Maximum power dissipation for nominal condition | 0.7 W |
| Test section | 7.5 V supply (bus logics)/24 V supply (I/O) 500 V AC 50 Hz 1 min |
| 24 V supply (I/O) / functional ground 500 V AC 50 Hz 1 min | |
| 7.5 V supply (bus logic)/functional ground 500 V AC 50 Hz 1 min | |
| Protective circuit | Surge protection; Suppressor diode |
| Reverse polarity protection; Parallel polarity protection diode | |
| Overload protection, short-circuit protection in the main and segment circuits; Fuse 5x20 with 6.3 A slow-blowFuses with other values can also be used. The maximum fuse value is 6.3 A.For fuses with a value greater than 2 A, only slow-blow fuses may be used. | |
| Fuse | SI 5 x 20 6, 300 AT (in scope of delivery) |
| Supply | |
| I/O voltage | 24 V DC |
| I/O voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Residual ripple | ± ±5 % |
| Max. current consumption | 4 A |
| Typical current consumption | 30 mA |
| Potentials: Communications power (UL) | |
| Supply voltage | 7.5 V DC (via voltage jumper) |
| Current draw | max. 25 mA |
| Power consumption | max. 0.19 W |
| Potentials: Main circuit supply (UM) | |
| Supply voltage | 24 V DC (via Inline connector) |
| Supply voltage range | 19.2 V ... 30 V (including all tolerances, including ripple) |
| Current draw | typ. 4 A (nominal value) |
| Potentials: Segment circuit supply (US) | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current draw | typ. 4 A (nominal value) |
| Connection technology | |
| Connection name | Inline connector |
| Conductor connection | |
| Connection method | Spring-cage connection |
| Conductor cross-section rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Stripping length | 8 mm |
| Inline connector | |
| Connection method | Spring-cage connection |
| Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Stripping length | 8 mm |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 55 °C |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Mounting type | DIN rail mounting |
| Item number | 2862152 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRI121 |
| Product key | DRI121 |
| GTIN | 4017918894641 |
| Weight per piece (including packing) | 78.633 g |
| Weight per piece (excluding packing) | 44 g |
| Customs tariff number | 85389099 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242610 |
| ECLASS-15.0 | 27242610 |
ETIM
| ETIM 9.0 | EC001600 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 1fabced0-b1d9-4502-81ef-7b6b98b7e70e |
Compatible products
Your advantages
Supply of the 24 V main voltage UM
Provision of the 24 V segment voltage US
Main and segment circuits protected by an internal fuse
Frequently searched
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150