A field multiplexer system is a simple system for transmitting signals between two remote stations. It has a modular structure and is designed to reduce conventional parallel cabling. A field multiplexer system consists of two identical field multiplexer stations. The field multiplexer exchanges data with the remote station via a remote bus cable. The field multiplexer is the central unit of a field multiplexer station. All the necessary Inline I/O terminals of a station are connected to the field multiplexer.
IB IL 24 MUX MA-PAC
-
Field multiplexer
2861205
Inline field multiplexer, complete with accessories (connector and labeling field), transmission of very remote signals without configuration
Product details
| Dimensional drawing |
|
| Width | 48.8 mm |
| Height | 135 mm |
| Depth | 71.5 mm |
| Note on application | |
| Note on application | Only for industrial use |
| Remote bus | |
| Connection method | Inline shield connector |
| Transmission physics | RS-485 |
| Inline local bus | |
| Connection method | Inline data jumper |
| Transmission speed | 500 kbps |
| System limits | |
| Number of local bus devices that can be connected | 32 (without additional power terminal block, observe allowable total current consumption) |
| Number of devices with parameter channel | 0 |
| Number of supported branch terminals with remote bus branch | 0 |
| Module | |
| ID code (hex) | none |
| Relay | |
| Contact switching type | N/C contact |
| Contact connection type | floating contacts |
| Switching voltage | typ. 24 V DC |
| max. 150 V | |
| max. 125 V AC | |
| Switching current | max. 1 A |
| Switching power | max. 30 W |
| max. 60 VA | |
| Product family | Inline |
| Type | modular |
| Insulation characteristics | |
| Overvoltage category | II |
| Pollution degree | 2 (in accordance with EN 50178) |
| Maximum power dissipation for nominal condition | 3 W |
| Protective circuit | Surge protection (segment supply, main supply, field multiplexer supply); Input protective diodes (can be destroyed by permanent overload)Pulse loads up to 1500 W are short circuited by the input protective diode. |
| Protection against polarity reversal (segment supply/main supply); Parallel diodes for protection against polarity reversal; in the event of an error the high current flowing through the diodes causes the fuse connected upstream to blow. | |
| Protection against polarity reversal (field multiplexer supply); Serial diode in the lead path of the power supply unit; in the event of an error only a low current flows. In the event of an error, no fuse trips within the external power supply unit. | |
| Potentials: Field multiplexer supply UMUX; the communications power UL (7.5 V) and the analog supply UANA (24 V) are generated from supply UMUX. | |
| Supply voltage | 24 V DC (via Inline connector) |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current draw | max. 1.25 A (with max. number of connected I/O terminal blocks) |
| typ. 60 mA (without connected Inline I/O terminals) | |
| Potentials: Communications power (UL) | |
| Supply voltage | 7.5 V DC ±5 % |
| Potentials: Supply of analog modules (UANA) | |
| Supply voltage | 24 V DC (via Inline connector) |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Potentials: Main circuit supply (UM) | |
| Supply voltage | 24 V DC (via voltage jumper) |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Potentials: Segment circuit supply (US) | |
| Supply voltage | 24 V DC (via voltage jumper) |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: RS-485 interface / supply voltage | 500 V AC |
| Test voltage: RS-485 interface / local bus | 500 V AC |
| Connection technology | |
| Connection name | Inline connector |
| Conductor connection | |
| Connection method | Spring-cage connection |
| Conductor cross-section rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Stripping length | 8 mm |
| Inline connector | |
| Connection method | Spring-cage connection |
| Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Stripping length | 8 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 55 °C |
| Degree of protection | IP20 |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Mounting type | DIN rail mounting |
| Item number | 2861205 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRI11M |
| Product key | DRI11M |
| GTIN | 4017918902506 |
| Weight per piece (including packing) | 258.5 g |
| Weight per piece (excluding packing) | 212 g |
| Customs tariff number | 85389091 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242608 |
| ECLASS-15.0 | 27242608 |
ETIM
| ETIM 9.0 | EC001604 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | d3fdeb6a-6ef6-4be6-8499-fe25d611eb53 |
| EF3.1 Climate Change | |
| CO2e kg | 13.703 kg CO2e |
Compatible products
-
CLIPFIX 35 - End bracket 3022218
-
CLIPFIX 35-5 - End bracket 3022276
-
E/UK - End bracket 1201442
-
E/AL-NS 35 - End bracket 1201662
-
IB IL SCN-PWR IN-CP - Inline connector 2727637
-
IB IL FIELD 8 - Marking field 2727515
-
EMT (62X46)R - Insert label 0800059
-
IB IL FIELD 2 - Marking field 2727501
-
EMT (62X10)R - Insert label 0800057
-
IB IL MUX-CAB PSI - Adapter cable 2878476
Your advantages
Remote bus connections in copper technology (can be operated via fiber optics using an interface converter as an option)
A field multiplexer station can be supplied with all of the required 24 V voltages
Floating alarm output (“N/C” relay contact) for connecting alarm signals
Up to 63 I/O terminals can be connected
Up to 512 digital or 32 analog I/Os (or a mixture) can be connected
Connection establishment and comparison of the I/O configuration of both stations
Frequently searched
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150