The terminal is designed for use within an Inline station. The terminal enables the 230 V AC supply voltage to be fed into a 230 V AC area of the Inline station. An end terminal, which must be used to terminate the 230 V AC area, is supplied as standard with the feed-in terminal.
IB IL 230 PWR IN-PAC
-
Feed-in module
2861535
Inline power terminal block, complete with accessories (connector and labeling field), without fuse, 230 V AC
Free download available.
Downloads
Product details
| Dimensional drawing |
|
| Width | 36.6 mm |
| Height | 119.8 mm |
| Depth | 71.5 mm |
| Note on application | |
| Note on application | Only for industrial use |
| Inline local bus | |
| Number of interfaces | 2 |
| Connection method | Inline data jumper |
| Transmission speed | 500 kbps / 2 Mbps |
| Module | |
| ID code (dec.) | none |
| ID code (hex) | none |
| Register length | 0 Byte |
| Required parameter data | 0 Byte |
| Required configuration data | 0 Byte |
| Product family | Inline |
| Type | modular |
| Installation location | Control cabinet |
| Special properties | 230 V AC |
| Insulation characteristics | |
| Protection class | I (IEC 61140, EN 61140, VDE 0140-1) |
| Maximum power dissipation for nominal condition | 0 W |
| Test section | 5 V supply, incoming remote bus/7.5 V supply (bus logics) 500 V AC 50 Hz 1 min |
| 5 V supply, outgoing remote bus/7.5 V supply (bus logics) 500 V AC 50 Hz 1 min | |
| 7.5 V supply (bus logics) / I/O area 120 V AC 2500 V AC 50 Hz 1 min | |
| Routine test 1200 V AC 50 Hz 1 min | |
| I/O area 120 V AC/PE 500 V AC 50 Hz 1 min | |
| Output / Phase 500 V AC 50 Hz 1 min | |
| Protective circuit | Surge protection |
| Supply | |
| I/O voltage | 230 V AC |
| I/O voltage range | 207 V AC ... 253 V AC (including all tolerances, including ripple) |
| Residual ripple | ± 23 V |
| Max. current consumption | 8 A |
| Potentials: I/O supply | |
| Supply voltage | 230 V AC (via Inline connector) |
| Supply voltage range | 207 V AC ... 253 V AC |
| Connection technology | |
| Connection name | Inline connector |
| Conductor connection | |
| Connection method | Spring-cage connection |
| Conductor cross-section rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Stripping length | 8 mm |
| Inline connector | |
| Connection method | Spring-cage connection |
| Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Stripping length | 8 mm |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 55 °C |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (operation) | 75 % ... 85 % |
| Permissible humidity (storage/transport) | 75 % ... 85 % |
| Mounting type | DIN rail mounting |
| Item number | 2861535 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRI121 |
| Product key | DRI121 |
| GTIN | 4017918907426 |
| Weight per piece (including packing) | 183.3 g |
| Weight per piece (excluding packing) | 80 g |
| Customs tariff number | 85389099 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242610 |
| ECLASS-15.0 | 27242610 |
ETIM
| ETIM 9.0 | EC001600 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | d8e04741-c2c3-4b8a-9b24-58af028fecb8 |
Compatible products
Your advantages
Supplying the L phase (230 V AC)
Diagnostic and status indicators
Frequently searched
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150