The terminal is designed for use within an Inline station. The terminal enables the 120 V AC supply voltage to be fed into a 120 V AC area of the Inline station. An end terminal, which must be used to terminate the 120 V AC area, is supplied as standard with the feed-in terminal.
IB IL 120 PWR IN-PAC
-
Feed-in module
2861454
Inline power terminal block, complete with accessories (connector and labeling field), without fuse, 120 V AC
Free download available.
Downloads
Product details
Dimensional drawing |
|
Width | 36.6 mm |
Height | 119.8 mm |
Depth | 71.5 mm |
Note on application | |
Note on application | Only for industrial use |
Inline local bus | |
Number of interfaces | 2 |
Connection method | Inline data jumper |
Transmission speed | 500 kbps / 2 Mbps |
Module | |
ID code (dec.) | none |
ID code (hex) | none |
Register length | 0 Byte |
Required parameter data | 0 Byte |
Required configuration data | 0 Byte |
Product type | I/O component |
Product family | Inline |
Type | modular |
Special properties | 120 V AC |
Insulation characteristics | |
Protection class | I (IEC 61140, EN 61140, VDE 0140-1) |
Maximum power dissipation for nominal condition | 0 W |
Test section | 5 V supply, incoming remote bus/7.5 V supply (bus logics) 500 V AC 50 Hz 1 min |
5 V supply, outgoing remote bus/7.5 V supply (bus logics) 500 V AC 50 Hz 1 min | |
7.5 V supply (bus logics) / I/O area 120 V AC 2500 V AC 50 Hz 1 min | |
Routine test 1200 V AC 50 Hz 1 min | |
I/O area 120 V AC/PE 500 V AC 50 Hz 1 min | |
Output / Phase 500 V AC 50 Hz 1 min | |
Protective circuit | Surge protection |
Supply | |
I/O voltage | 120 V AC |
I/O voltage range | 108 V AC ... 135 V AC (including all tolerances, including ripple) |
Residual ripple | ± 12 V |
Max. current consumption | 8 A |
Potentials: I/O supply | |
Supply voltage | 120 V AC (via Inline connector) |
Supply voltage range | 108 V AC ... 135 V AC |
Connection technology | |
Connection name | Inline connector |
Conductor connection | |
Connection method | Spring-cage connection |
Conductor cross section rigid | 0.08 mm² ... 1.5 mm² |
Conductor cross section flexible | 0.08 mm² ... 1.5 mm² |
Conductor cross section AWG | 28 ... 16 |
Stripping length | 8 mm |
Inline connector | |
Connection method | Spring-cage connection |
Conductor cross section, rigid | 0.08 mm² ... 1.5 mm² |
Conductor cross section, flexible | 0.08 mm² ... 1.5 mm² |
Conductor cross section AWG | 28 ... 16 |
Stripping length | 8 mm |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -25 °C ... 55 °C |
Ambient temperature (storage/transport) | -25 °C ... 85 °C |
Permissible humidity (operation) | 75 % ... 85 % |
Permissible humidity (storage/transport) | 75 % ... 85 % |
Mounting type | DIN rail mounting |
Item number | 2861454 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DRI121 |
Product key | DRI121 |
Catalog page | Page 111 (C-6-2019) |
GTIN | 4017918907402 |
Weight per piece (including packing) | 183 g |
Weight per piece (excluding packing) | 80 g |
Customs tariff number | 85389099 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27242610 |
ETIM
ETIM 9.0 | EC001600 |
UNSPSC
UNSPSC 21.0 | 32151600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 4baa3d09-6195-4e87-8a00-e467bfb9ed0f |
Compatible products
Your advantages
Supplying the L phase (120 V AC)
PHOENIX CONTACT PTY Ltd
Unit 7, 2-8 South Street, Rydalmere NSW 2116