The content you are viewing is tailored for Australia. View Content for United States | Choose Another Country

AXL P DI16 NAM 1F - Digital module
1052416

Axioline P, Digital input module, Digital inputs: 16 (NAMUR), 8 V DC, connection technology: 2-conductor, NAMUR functionality, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline P connectors

Product details









Compatible products



Your advantages

16 NAMUR digital input signals for NAMUR proximity sensors according to EN 60947-5-6
Open circuit contacts
Switch contacts with resistance circuit in accordance with IEC/EN 60947-5-6
Connection of sensors in 2-conductor technology
Can be used under extreme ambient conditions
Temperature range: -40 °C ... +70 °C
Hot-swappable