The content you are viewing is tailored for Australia. View Content for United States | Choose Another Country

AXL F RTD8 1F - Temperature module
2688077

Axioline F, Temperature recording module, Analog inputs: 8 (for resistance temperature detectors), connection technology: 2-, 3-, 4-conductor (shielded), transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connectors

Free download available. Downloads

Product details









Compatible products



Your advantages

8 analog input channels for the connection of resistance temperature detectors (RTD)
500 Ω and 5 kΩ linear inputs
Connection of sensors in 2-, 3-, and 4-conductor technology
Integrated, digital sensor linearization
Standardized measured value representation directly in °C, °F or Ω
Measured value display in 16-bit format or floating point format
Programmable filters
Short-circuit protected inputs
Temperature stability
Very high level of noise immunity
Low noise emission
Installation monitoring by means of “Channel scout” function
Device rating plate stored