The module is designed for use within an Axioline F station. This module can be used to integrate a lower-level CAN bus system into the Axioline F station and therefore the bus system used. This Axioline F module acts as the interface for the transparent reading and writing of CAN messages. With appropriate programming on the higher-level controller, it is suitable for CANopen®, J1939, NMEA 2000, and proprietary CAN protocols.
AXL F IF CAN 1H
-
Communication module
2702668
Axioline F, interface module, CAN, transparent protocol, max. transmission speed of 1 Mbps, IP20 protection, including bus base module and Axioline F connectors
Free download available.
Downloads
Product details
PRS
Approval ID: TE/1020/880590/21BSH
Approval ID: 840RINA
Approval ID: ELE008423XGcULus Listed
Approval ID: E238705Compatible products
Your advantages
Transparent reading and writing of CAN messages
Integrated buffer memory for 256 CAN messages in the receive direction and 64 CAN messages in the transmit direction
Parameterizable filter function for 60 filters (11-bit CAN identifier) and 30 filters (29-bit CAN identifier)
Device rating plate stored
Diagnostic and status indicators