FL COMSERVER WLAN 232/422/485
-
Interface converters
2313559
FL COMSERVER WLAN..., to convert a serial RS-232/422/485 or USB interface to 54 Mbps WLAN Ethernet, supports TCP, UDP applications, incl. CD-ROM with Com Port Redirector Software and user documentation (PDF).
Free download available.
Downloads
Product details
| Product type | Interface converter |
| MTTF | 2120 Years (SN 29500 standard, temperature 25°C, operating cycle 21%) |
| 851 Years (SN 29500 standard, temperature 40°C, operating cycle 34.25%) | |
| 346 Years (SN 29500 standard, temperature 40°C, operating cycle 100%) | |
| MTBF | 1153 Years (Telcordia standard, 25°C temperature, 21% operating cycle (5 days a week, 8 hours a day)) |
| 262 Years (Telcordia standard, 40°C temperature, 34.25% operating cycle (5 days a week, 12 hours a day)) | |
| Functions | |
| Management | Web-based management |
| SNMP v1/v2 | |
| Electrical isolation | VCC // WLAN, RS-232, RS-422, RS-485, USB |
| Maximum power dissipation for nominal condition | 2.4 W |
| Test voltage data interface/data interface | 1.5 kVrms (50 Hz, 1 min.) |
| Test voltage data interface/power supply | 1.5 kVrms (50 Hz, 1 min.) |
| 1.5 kVrms | |
| Supply | |
| Supply voltage range | 10 V DC ... 30 V DC (via pluggable COMBICON screw terminal block) |
| 19 V AC ... 29 V AC (via pluggable COMBICON screw terminal block) | |
| Nominal supply voltage | 24 V DC ±20 % (as an alternative or redundant, via backplane bus contact and system current supply) |
| Typical current consumption | ≤ 100 mA (24 V DC) |
| Function | |
| Management | With configuration software via USB and serial interface |
| Status and diagnostic indicators | LEDs: UL (logic voltage), TD + RD (data activity serial), 4-level bar graph (received wireless power), SER ERR (serial errors) |
| Supply | |
| Tightening torque | 0.56 Nm ... 0.79 Nm |
| Signal | Ethernet |
| Data: V.24 (RS-232) interface in acc. with ITU-T V.28, EIA/TIA-232, DIN 66259-1 | |
| Serial transmission speed | 0.3; 1.2; 2.4; 4.8; 7.2; 9.6; 19.2; 31.25; 38.4; 57.6; 75; 93.75; 115.2 kbps |
| Connection method | D-SUB 9 plug |
| File format/coding | Serial asynchronous UART/NRZ, 7/8 data, 1/2 stop, 1 parity, 10/11-bit character length |
| Data flow control/protocols | Software handshake, Xon/Xoff or hardware handshake RTS/CTS |
| Data: RS-422 interface in acc. with ITU-T V.11, EIA/TIA-422, DIN 66348-1 | |
| Serial transmission speed | 0.3; 1.2; 2.4; 4.8; 7.2; 9.6; 19.2; 31.25; 38.4; 57.6; 75; 93.75; 115.2; 136; 187.5 kbps |
| Connection method | Plug-in/screw connection via COMBICON |
| Transmission length | ≤ 1200 m |
| Termination resistor | 390 Ω |
| 180 Ω | |
| 390 Ω (Can be connected) | |
| File format/coding | Serial asynchronous UART/NRZ, 7/8 data, 1/2 stop, 1 parity, 10/11-bit character length |
| Data flow control/protocols | Automatic control |
| Data: RS-485 interface, in acc. with EIA/TIA-485, DIN 66259-4/RS-485 2-wire | |
| Serial transmission speed | 0.3; 1.2; 2.4; 4.8; 7.2; 9.6; 19.2; 31.25; 38.4; 57.6; 75; 93.75; 115.2; 136; 187.5 kbps |
| Connection method | Plug-in/screw connection via COMBICON |
| Termination resistor | 390 Ω |
| 180 Ω | |
| 390 Ω (Can be connected) | |
| File format/coding | Serial asynchronous UART/NRZ, 7/8 data, 1/2 stop, 1 parity, 10/11-bit character length |
| Data flow control/protocols | Automatic control |
| Data: USB interface | |
| Connection method | Mini-USB B, socket |
| Wireless | |
| Interface description | WLAN as per IEEE 802.11 b/g |
| Operating mode | Infrastructure mode, ad-hoc mode |
| Frequency range | 2.402 GHz ... 2.48 GHz (ISM bandwidth) |
| Transmit capacity, minimum | -28 dBm (can be set via software) |
| Transmit capacity, maximum | 20 dBm (can be set via software) |
| Data rate | ≤ 54 Mbps |
| Minimum receiver sensitivity | -85 dBm |
| Antenna | External |
| Connection method | SMA socket |
| Security | 802.11i, WPA PSK (preshared key), WPA2 PSK, AES, WEP 64 Bit/128 Bit, TKIP |
| Configuration | USB, serially with configuration software |
| Protocols supported | TCP/IP, UDP |
| Width | 22.5 mm |
| Height | 99 mm |
| Depth | 121 mm |
| Color | green |
| Material (Housing) | PA 6.6-FR |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 60 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Altitude | ≤ 5000 m (For restrictions, see the manufacturer's declaration for altitude operation) |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| CE | |
| Certificate | CE-compliant |
| UL, USA/Canada | |
| Identification | 508 Listed |
| Wireless approval USA, FCC | |
| Note | Part 15, RSS 210 |
| Corrosive gas test | |
| Identification | ISA-S71.04-1985 G3 Harsh Group A |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Noise immunity | EN 61000-6-2:2005 |
| Noise emission | |
| Standards/regulations | EN 61000-6-4 |
| Mounting type | DIN rail mounting |
| Item number | 2313559 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNC671 |
| Product key | DNC671 |
| GTIN | 4046356480109 |
| Weight per piece (including packing) | 232.8 g |
| Weight per piece (excluding packing) | 232.8 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
UNSPSC
| UNSPSC 21.0 | 43222604 |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
QUINT4-SYS-PS/1AC/24DC/2.5/SC - Power supply 2904614
-
ME 22,5 TBUS 1,5/ 5-ST-3,81 GN - DIN rail bus connector 2707437
-
ME-SAS - Shield connection clamp 2853899
-
SZF 1-0,6X3,5 - Screwdriver 1204517
-
CM-KBL-RS232/USB - Cable 2881078
-
RAD-ISM-2400-ANT-VAN- 3-0-SMA - Antenna 2885867
-
RAD-ISM-2400-ANT-PAN- 8-0 - Antenna 2867610
-
NBC-COX-CNM/3.0-L/COX-CNM - Coaxial cable 1340123
-
CABLE-USB/MINI-USB-3,0M - USB cable 2986135
-
SUBCON 9/F-SH - D-SUB bus connector 2761499
-
PSM-AD-D9-NULLMODEM - Adapter 2708753
-
MC 1,5/ 2-ST-3,81 - PCB connector 1803578
-
RAD-ISM-2400-ANT-OMNI-5-0 - Antenna 2884923
-
FL WLAN 24 AP 802-11 - Wireless module 2884075
-
FL WLAN 230 AP 802-11 - Wireless module 2884444
-
FL COMSERVER BASIC 232/422/485 - Interface converters 2313478
Your advantages
3-way electrical isolation VCC // RS-232/RS-422/RS-485 // network
Extended temperature range of -25°C to +60°C
Ad-hoc or infrastructure mode
LED diagnostic indicators
Simple configuration software
Redundant power supply and modular station structure with TBUS connectors
Software for virtual COM ports supplied as standard
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150