The content you are viewing is tailored for Australia. View Content for United States | Choose Another Country

PRC 35 SEAL 8-12 SET 25 - Insert seal
1461455

Insert seal, Range of articles: PRC 35, color: black, min. cable diameter: 8 mm, max. cable diameter: 12 mm

This product needs further products for operation. Mandatory accessories

Product details








Compatible products



Your advantages

Up to 75% smaller in size than industrial connectors with the same rating
Locking mechanism can be unlocked manually or using a tool
Suitable for applications in atmospheres containing salt and in direct sunlight
Ideal for indoor and outdoor use due to weatherproof materials