The terminal is designed for use within an Inline station. It is used to acquire analog voltage and current signals.
IB IL AI 4/EF-2MBD
-
Inline terminal
2878544
Inline analog input terminal with differential input channels, transmission speed 2 Mbaud, 4 inputs, 0-20 mA, 4-20 mA, ±20 mA, 0-10 V, ±10 V, 0-5 V, ±5 V, 2, 3 or 4-conductor connection method
Free download available.
Downloads
Product details
Compatible products
Your advantages
4 differential signal inputs
Connection of sensors in 2-, 3-, and 4-conductor technology
Current ranges: 0 mA ... 20 mA, 4 mA ... 20 mA, ±20 mA
Voltage ranges: 0 V ... 10 V, ±10 V, 0 V ... 5 V, ±5 V
Short-circuit
Diagnostic and status indicators
Bus-synchronous provision of input values with very low jitter (< 10 μs)
Measured value acquisition with 16-bit resolution