Recently searched
Login
0
No products in comparison
Products
Products overview
Find a Distributor
New products
Product navigator for device connection technology
Technologies
Customer-specific solutions
Configurators
Product Compliance
Cross Reference Search
Automate
Automation software
Building automation
Edge computing
HMIs and IPCs
Industrial communication
PLCnext Technology
PLCs (controllers) and I/Os
Smart Services
Connect
Board-to-board connectors
Cables and lines
Connectors
Distribution blocks and device terminal blocks
Distributors, adapters, and conductor connectors
Electronics housings
PCB terminal blocks and PCB connectors
Plug-in test system
System cabling for controllers
Terminal blocks
Mark, assemble, and install
Automatic tools
Control cabinet accessories
Crimp connectors
Ferrules
Hand tools
Industrial lighting and signal technology
Junction boxes and empty enclosures
Marking material
Printers
Software for control cabinet building
Workstation solutions
Supply, charge, and protect
Charging technology for e-mobility
DC/DC converters and DC/AC inverters
Device circuit breakers
EMC filter
Power supplies
Protective relays for mains protection
Redundancy modules
Surge protection
Uninterruptible power supplies (UPS)
Switch, Measure and Monitor
Contactor and power relay
Energy monitoring
I/O signal marshalling
Motor starters and electronic switching devices
Process indicators and field devices
Relays and solid-state relays
Safety relay modules and sensors
Signal conditioners and measuring transducers
Industries & Applications
Overview
Application examples from practice
Sector coupling
Educational solutions
E-MOBILITY
Overview
Charging infrastructure
Electric vehicles
INFRASTRUCTURE
Buildings
Data Centers
Railway industry
Smart City
Transportation infrastructure
Water and wastewater treatment
POWER
Battery storage systems
Conventional power generation
DC grids in industry
Power transmission and distribution
Solar power
Wind power
PROCESS INDUSTRY
Marine and offshore
Mining
Power-to-X
Process automation
PRODUCTION, DEVICE AND SYSTEMS MANUFACTURING
Automotive industry
Control cabinet building
Device manufacturers
Automated Guided Vehicles (AGV)
Digital Factory
Electrical installations
Machine building
OTHER TOPICS
Agriculture
COMPLETE line
Data connectors for smart networks
Functional safety
Industrial remote communication
Industrial security
Plug N Play
Power reliability
Video surveillance
Company
Overview
Phoenix Contact Australia
The Phoenix Contact Group
Careers
Our culture and attitude
All Electric Society
Compliance
Sustainability
History
Suppliers
Channel Partners, Distributors & Industrial Wholesalers
Events & News
Overview
Events & trade fairs
News
Service & Support
Overview
Catalogs and brochures
Contact
PLCnext Community
Inform
Frequently Asked Questions
Information for device manufacturers
ProfiAcademy
Product changes and discontinuations
Consult and Plan
Customer-specific solutions
Engineering Data for PCB Components
Configurators
Value-Added Centre
Procure and Deliver
E-Business
Sample service for device manufacturers
Install and Operate
Services for marking solutions
Returns and complaints
My Phoenix Contact
Login / Register
Registration Benefits
Shopping cart
My orders
My quotes and contracts
My Product Lists
My Comparison
Home
Products
Printers
Thermal transfer printers
TM-RIBBON 110-WMTB HF WH - Ink ribbon
TM-RIBBON 110-WMTB HF WH
-
Ink ribbon
0802990
Product details
Expand all
Collapse all
Technical data
Product properties
Product type
Ink ribbon
Marking
Identification technology
Thermal transfer
Dimensions
Width
110 mm
Length
300 m
Length of roll
300 m
Material specifications
Color
white (RAL 9010)
Material
Polyester
Environmental and real-life conditions
Ambient conditions
Recommended ambient temperature (storage/transport)
5 °C ... 35 °C
Recommended humidity (storage/transport)
30 % ... 80 % (Storage in a dry and dark place in the original packaging is recommended)
Shelf life
12 months (see packaging date)
Commercial data
Item number
0802990
Packing unit
1 pc
Minimum order quantity
1 pc
Sales key
BG1223
Product key
BG1223
GTIN
4046356891035
Weight per piece (including packing)
593.85 g
Weight per piece (excluding packing)
428.5 g
Customs tariff number
96121010
Country of origin
JP
Classifications
ECLASS
ECLASS-13.0
19140614
ECLASS-15.0
19140614
ETIM
ETIM 9.0
EC001694
UNSPSC
UNSPSC 21.0
44103100
Environmental product compliance
EU RoHS
Fulfills EU RoHS substance requirements
Yes
(No exemptions)
China RoHS
Environment friendly use period (EFUP)
EFUP-E
No hazardous substances above the limits
EU REACH SVHC
REACH candidate substance (CAS No.)
No substance above 0.1 wt%
Compatible products
Expand all
Collapse all
Accessories
THERMOMARK ROLL 2.0
-
Thermal transfer printer
1085260
THERMOMARK ROLLMASTER 300
-
Thermal transfer printer
0804501
THERMOMARK ROLLMASTER 600
-
Thermal transfer printer
0804663
THERMOMARK ROLL
-
Thermal transfer printer
5146477
THERMOMARK X1.2
-
Thermal transfer printer
5146231
THERMOMARK W2
-
Thermal transfer printer
5146147
THERMOMARK S1.1
-
Thermal transfer printer
5146257
Where Can I Buy This Item?
Product Help