ELR H5-I-PT- 24DC/500AC-0,6
-
Hybrid motor starter
2903908
Hybrid motor starter for reversing 3~ AC motors up to 500 V AC and 0.6 A output current, with 24 V DC control voltage, adjustable overload shutdown, and push-in connection.
Product details
| Notes on operation | If this device is to be used in combination with the CrossPowerSystem power distribution board, the device mount for the 16 A fuse (order designation: EM-CPS-DA-22,5F/16A; order number: 1002668) is required in order to attach the hybrid motor starter to the power distribution board. |
| Product family | CONTACTRON |
| Operating mode | 100% operating factor |
| Number of phases | 3 |
| Motor starter type | Reversing starter |
| Switching frequency | ≤ 2 Hz (Load-dependent) |
| Maximum power dissipation for nominal condition | 0.4 W |
| Switching frequency | ≤ 2 Hz (Load-dependent) |
| Maximum power dissipation | 1.5 W |
| Minimum power dissipation | 1.1 W |
| Coordination type | 1 |
| Supply | |
| Rated control circuit supply voltage US | 24 V DC |
| Control supply voltage range | 19.2 V DC ... 30 V DC |
| Rated control supply current IS | 40 mA |
| Protective circuit | Surge protection |
| Reverse polarity protection | |
| Insulation characteristics | |
| Rated insulation voltage | 500 V |
| Rated surge voltage | 6 kV |
| Overvoltage category | III |
| Degree of pollution | 2 |
| Insulation characteristics between the control input and control supply voltage, and auxiliary circuit to the main circuit | Safe isolation (IEC 60947-1) at operating voltage ≤ 300 V AC (e.g., 230/400 V AC, 277/480 V AC) |
| Basic insulation (IEC 60947-1) at operating voltage 300 V AC ... 500 V AC | |
| Isolation characteristics between the control input and control supply voltage to auxiliary circuit | Safe isolation (IEC 60947-1) in the auxiliary circuit ≤ 300 V AC |
| Control | |
| Input name | Control input right/left |
| Rated actuating voltage UC | 24 V DC |
| Triggering voltage range | 19.2 V DC ... 30 V DC |
| Rated actuating current IC | 5 mA (Input type 1) |
| Switching threshold | 9.6 V (“0” signal) |
| 19.2 V (“1” signal) | |
| Typical turn-off time | < 30 ms |
| Protective circuit | Reverse polarity protection |
| AC output | |
| Rated operating voltage Ue | 500 V AC |
| Operating voltage range | 42 V AC ... 550 V AC |
| Rated operating current Ie | 0.6 A (AC-51) |
| 0.6 A (AC-53a) | |
| Mains frequency | 50/60 Hz |
| Load current range | 75 mA ... 600 mA (see to derating) |
| Trigger characteristic in acc. with IEC 60947-4-2 | Class 10A |
| Cooling time | 20 min (for auto reset) |
| Leakage current | 0 mA |
| Protective circuit | Surge protection |
| Acknowledge output | |
| Note | Confirmation: floating change-over contact, signal contact |
| Contact switching type | 1 changeover contact |
| Switching capacity in accordance with IEC 60947-5-1 | 3 A (230 V, AC15) |
| 2 A (24 V (DC13)) | |
| Control circuits | |
| Connection method | Push-in connection |
| Stripping length | 10 mm |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 14 |
| Load circuit | |
| Connection method | Push-in connection |
| Stripping length | 10 mm |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 14 |
| Status display | LED (yellow) |
| Operating voltage display | Green LED |
| Error indication | Red LED |
| Width | 22.5 mm |
| Height | 107.5 mm |
| Depth | 114 mm |
| Flammability rating according to UL 94 (Housing) | V0 (Housing) |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 70 °C (observe derating) |
| Ambient temperature (storage/transport) | -40 °C ... 80 °C |
| Altitude | ≤ 2000 m |
| UKCA | |
| Certificate | UKCA-compliant |
| UL approval | |
| Certificate | NLDX.E228652 |
| UL data | |
| SCCR | 100 kA (500 V AC (fuse: 30 A class CC/30 A class J (high fault))) |
| 5 kA (500 V AC (fuse: 20 A RK5 (standard fault))) | |
| FLA | 0.6 A (500 V AC) |
| Group installation | 20 A (class RK5, SCCR 5kA, #24 - 14 AWG max. solid and stranded) |
| 30 A (class CC or J, SCCR 100kA, #24 - 14 AWG max, solid and stranded) | |
| Category code | NLDX / NRNT |
| Standards/regulations | |
| Standards/regulations | IEC 60947-1 |
| IEC 60947-4-2 | |
| Mounting type | DIN rail mounting |
| Assembly note | alignable, for spacing see derating |
| Mounting position | vertical (horizontal DIN rail, motor output below) |
| Item number | 2903908 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DK7422 |
| Product key | DK7422 |
| GTIN | 4046356771313 |
| Weight per piece (including packing) | 242.5 g |
| Weight per piece (excluding packing) | 217.7 g |
| Customs tariff number | 85371098 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27370905 |
| ECLASS-15.0 | 27370905 |
ETIM
| ETIM 9.0 | EC001037 |
UNSPSC
| UNSPSC 21.0 | 25173900 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | 1-Methyl-2-pyrrolidone (NMP) (CAS: 872-50-4) |
| Lead (CAS: 7439-92-1) | |
| 2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol (CAS: 79-94-7) | |
| SCIP | a6b2703e-733e-486c-b54c-e47a8bcce463 |
Compatible products
-
BRIDGE-PT 1 - Bridge 1161777
-
BRIDGE-PT 2 - Bridge 2904490
-
BRIDGE-PT 3 - Bridge 2904491
-
BRIDGE-PT 4 - Bridge 2904492
-
BRIDGE-PT 5 - Bridge 2904493
-
BRIDGE-PT 6 - Bridge 2904494
-
BRIDGE-PT 7 - Bridge 2904495
-
BRIDGE-PT 8 - Bridge 2904496
-
BRIDGE-PT 9 - Bridge 2904497
-
BRIDGE-PT 10 - Bridge 2904498
-
BRIDGE-PT 1-1M - Bridge 1161778
-
BRIDGE-PT-2-1M - Bridge 1049407
-
BRIDGE-PT-3-1M - Bridge 1049408
-
BRIDGE-PT-4-1M - Bridge 1049409
-
BRIDGE-PT-5-1M - Bridge 1049413
-
BRIDGE-PT-2-2M/0,3M - Bridge 1107649
-
BRIDGE-PT-3-2M/0,3M - Bridge 1107650
-
BRIDGE-PT-4-2M/0,3M - Bridge 1107644
-
US-EMLP (15X5) - Plastic label 0828790
-
UC-EMLP (15X5) - Plastic label 0819301
Your advantages
22.5 mm wide
Reduction in wiring
Space saving
Long service life
3-phase loop bridges
Adjustable current for bimetal function
Low-wear switching
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150