FL HUB AGENT
-
Hub
2831073
Management head station (Agent), with four 10Base-T ports for the modular hub system
Free download available.
Downloads
Product details
| Type | Stand-alone |
| Operating mode | Semi-duplex |
| Insulation characteristics | |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Functionality | |
| Basic functions | Hub/Repeater, comply with IEEE 802.3, TCP/IP protocol, Boot-P and TFTP-capable |
| System requirements | |
| Supported browsers | Netscape Communicator versions 4.5 and up or Internet Explorer versions 4.01 and up |
| Electrical isolation | 10Base-T// supply |
| Power consumption | typ. 5.5 W |
| Local diagnostics | UL Supply voltage Green LED |
| COL Telegram collisions LED red | |
| - Link status Green LED | |
| - Telegrams received Yellow LED | |
| Maximum power dissipation for nominal condition | 5.2 W |
| Test section | 500 V AC 50 Hz 1 min |
| Transmission medium | Copper |
| Supply | |
| Supply voltage | 24 V DC (redundant supply is possible) |
| Supply voltage range | 18.5 V DC ... 30.2 V DC |
| Power supply connection | Via COMBICON, max. conductor cross-section 2.5 mm² |
| Residual ripple | 3.6 VPP (within the permitted voltage range) |
| Typical current consumption | 230 mA (to US) |
| Connection method | RJ45, shielded |
| Ethernet | |
| Connection method | Four 10Base-T ports |
| Transmission speed | 10 Mbps (half duplex) |
| Transmission physics | Ethernet RJ45 |
| Transmission length | 100 m (per segment) |
| Backbone port | |
| Connection method | Direct plug-in technology |
| Status display | Two-digit, seven-segment display and LEDs: UL1 and UL2 (communications voltages), COL (collision) link and receive LED per port |
| Width | 45 mm |
| Height | 99 mm |
| Depth | 112 mm |
| Color | green |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | : Operation: 25g, 11 ms duration, semi-sinusoidal shock impulse |
| : Storage/Transport: 50g, 11 ms duration, semi-sinusoidal shock impulse | |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | : Operation/Storage/Transport: 5 g, 150 Hz, criterion A |
| Free fall in accordance with IEC 60068-2-32 | : 1 m |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | 0 °C ... 55 °C (non-condensing) |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Permissible humidity (operation) | 30 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 30 % ... 95 % (non-condensing) |
| Vibration (operation) | in acc. with IEC 60068-2-6: 5g, 150 Hz |
| Air pressure (operation) | 86 kPa ... 108 kPa (1500 m above sea level) |
| Air pressure (storage/transport) | 66 kPa ... 108 kPa (3500 m above sea level) |
| Resistance to gases that may endanger the functions, in acc. with DIN 40046-36, DIN 40046-37 | Sulfur dioxide (SO2) 10 ±0.3 cm3/m3, hydrogen sulfide (H2S) 1 ±0.3 cm3/m3, at 25°C and 75% humidity and exposure of four days |
| Electromagnetic compatibility | Conformance with EMC directive 89/336/EC |
| Conformance with EMC directives | IEC 61000-6-2 IEC 61000-4-2 (ESD) Criterion B |
| IEC 61000-6-2 IEC 61000-4-3 (immunity to radiated interference) Criterion A | |
| IEC 61000-6-2 IEC 61000-4-4 (burst) Criterion B | |
| IEC 61000-6-2 IEC 61000-4-5 (surge) Criterion B | |
| IEC 61000-6-2 IEC 61000-4-6 (immunity to conducted interference) Criterion A | |
| IEC 61000-6-2 IEC 61000-4-8 (immunity to magnetic fields) Criterion A | |
| IEC 61000-6-2 EN 55022 (emitted interference) Criterion A | |
| Noise immunity | EN 61000-6-2:2005 |
| Noise emission | |
| Standards/regulations | EN 61000-6-4 |
| Free from substances that could impair the application of coating | In acc. with VW specification |
| Electrical isolation | 10Base-T// supply |
| Mounting type | DIN rail mounting |
| Item number | 2831073 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Product key | DNN141 |
| GTIN | 4017918727369 |
| Weight per piece (including packing) | 379.5 g |
| Weight per piece (excluding packing) | 379.5 g |
| Country of origin | DE |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150