ECS-B-122X169-S-UV1-NV
-
Electronics housing
2230003
Screw locking non-vented enclosure of the ECS family. IP66/IP67/IP68/IP69 rated when mated with associated faceplate. Color: Black (9005), Width: 164 mm, Height: 176 mm, Depth: 64 mm
This product needs further products for operation.
Mandatory accessories
Product details
| Assembly note | Please observe the application note in the download area. |
| Degree of protection | The specification for IP protection applies to the item combination ECS-B-... in conjunction with an unaltered ECS-P...-B front panel. |
| Degree of protection | When using front panels with connection technology, the IP protection class of the connection technology determines the protection class of the overall solution. |
| Recommendation | Further information and detailed dimensions are available in the download area. |
| Housing type | Outdoor housing |
| Housing type | Outdoor housings |
| Housing series | ECS |
| Product family | ECS..122X..S.. |
| Ventilation openings present | no |
| Battery compartment | no |
| Ventilation | no |
| Dimensional drawing |
|
| Width | 164 mm |
| Height | 176 mm |
| Depth | 64 mm |
| PCB design | |
| PCB thickness | 1.57 mm ... 2.36 mm |
| Color (Housing) | black (RAL 9005) |
| Material Housing | PC |
| Flammability rating according to UL 94 | V0 |
| Surface characteristics | untreated |
| Vibration test | |
| Specification | IEC 60068-2-6:2007-12 |
| Frequency | 10 - 2000 - 10 Hz |
| Sweep speed | 1 octave/min |
| Acceleration | 15g (61.6 Hz ... 2000 Hz) |
| Test duration per axis | 2.5 h |
| Test directions | X-, Y- and Z-axis |
| Glow-wire test | |
| Specification | IEC 60695-2-11:2014-02 |
| Temperature | 850 °C |
| Time of exposure | 30 s |
| Mechanical strength / tumbling barrel | |
| Specification | IEC 60068-2-31:2008-05 |
| Height of fall | 50 cm |
| Frequency | 50 |
| Shocks | |
| Specification | IEC 60068-2-27:2008-02 |
| Pulse shape | Semi-sinusoidal |
| Acceleration | 50g |
| Shock duration | 11 ms |
| Number of shocks per direction | 3 |
| Test directions | X-, Y- and Z-axis (pos. and neg.) |
| Salt spray test | |
| Specification | DIN EN 60068-2-11:2000-02 |
| Test duration | 96 h |
| Test for substances that would hinder coating with paint or varnish | |
| Specification | VDMA 24364:2018-05 |
| Result | Test passed |
| Degree of protection (IP code) | |
| Specification | IEC 60529:1989-11 + AMD 1:1999-11 + AMD 2:2013-08 |
| Result, degree of protection, IP code | IP66/IP67 (1 m/30 min)/IP68 (2 m/24 h)/IP69/IP69K |
| Ambient conditions | |
| Max. IP code to attain | IP69 |
| Max. NEMA code to attain | 6 |
| Impact strength | IK08 |
| Ambient temperature (operation) | -40 °C ... 100 °C |
| Ambient temperature (storage/transport) | -40 °C ... 100 °C |
| Number of PCB holders | 1 |
| Type of PCB mount | Bolt mounting |
| Thickness of the PCB | 1.57 mm ... 2.36 mm |
| Mounting type | Wall or panel mount. Pole mount with accessory. |
| Item number | 2230003 |
| Packing unit | 5 pc |
| Minimum order quantity | 5 pc |
| Sales key | ACFDAA |
| Product key | ACFDAA |
| GTIN | 4055626381374 |
| Weight per piece (including packing) | 260.6 g |
| Weight per piece (excluding packing) | 258 g |
| Customs tariff number | 84879090 |
| Country of origin | Country of origin will be provided upon delivery. |
ECLASS
| ECLASS-13.0 | 27190601 |
| ECLASS-15.0 | 27190601 |
ETIM
| ETIM 9.0 | EC002779 |
UNSPSC
| UNSPSC 21.0 | 31261500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
SF-TXH 20X100 - Screwdriver 1200151
-
ECS-PCB - PCB 1004300
-
WT-STEEL SH 4,6X150 - Cable tie 3240820
-
HS LCA-RGB-10X5-L - Signal light 1082299
-
HS LC-F-T6X3-150 - Fiber optic 1082301
-
SEALING PLUG 9X16 RD - Sealing plug 1400259
-
PROT-M12 - Screw plug 1680539
-
ECS-BL - Safety clip 2230012
-
ECS-PM - Mounting bracket 2230013
Your advantages
Housing design supports the installation of a range of PCB thicknesses for high application diversity
Optional accessories for wall and mast mounting
Proven PCB connection technology
Integrated tamper protection
Effective protection of electronics against thermal and mechanical influences
Suitable for outdoor/indoor applications
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150