Panel PCs
Benefit from the advantages of our scalable and modern panel PCs for acquiring, processing, measuring, controlling, and visualizing your data. Touch panel PCs are the business card for every visualization solution. Designed as flush-mounted or support arm versions with IP65 or IP69K protection, all industrial panel PCs impress with their robustness, performance, and state-of-the-art touch technology.
Ask a question for additional information about these products
The advantages of our Panel PCs
- Suitable for every system with display sizes from 7″ to 21″
- Latest generation projective capacitive touch screens for precise touch point detection in industrial environments: wet and humid environments and glove operation supported
- Processor performance suited to the application thanks to powerful and energy-efficient Intel® Atom™, Celeron®, Pentium®, or Core™ i processors of the latest generation
- High system availability with the industrial-grade fan-free design and the absence of moving parts
- Flexible extension with optional extension cards, such as additional Ethernet ports
- Secure hardware option with TPM 2.0