UKH 95 1500V BU
-
High-current terminal block
3247420
High-current terminal block, nom. voltage: 1500 V, nominal current: 232 A, number of connections: 2, connection method: Screw connection, Rated cross section: 95 mm2, cross section: 25 mm2 - 95 mm2, mounting type: NS 35/15, NS 32, color: blue
Product details
General | |
Note | For a reliable contact of multi stranded conductors it is recommended to untwist multi stranded conductors. |
Product type | High current terminal block |
Number of connections | 2 |
Number of rows | 1 |
Potentials | 1 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Rated surge voltage | 8 kV |
Maximum power dissipation for nominal condition | 7.54 W |
Number of connections per level | 2 |
Nominal cross section | 95 mm² |
Level 1 above 1 below 1 | |
Connection method | Screw connection |
Screw thread | M8 |
Note | Screws with hexagonal socket |
Tightening torque | 15 ... 20 Nm |
Stripping length | 33 mm |
Connection in acc. with standard | IEC 60947-7-1 |
Conductor cross-section rigid | 25 mm² ... 95 mm² |
Cross section AWG | 2 ... 3/0 (converted acc. to IEC) |
Conductor cross-section flexible | 35 mm² ... 95 mm² |
Conductor cross-section, flexible [AWG] | 1/0 ... 3/0 (converted acc. to IEC) |
Conductor cross-section flexible (ferrule without plastic sleeve) | 35 mm² ... 95 mm² |
Flexible conductor cross-section (ferrule with plastic sleeve) | 35 mm² ... 95 mm² |
Cross-section with insertion bridge, rigid | 95 mm² |
Cross-section with insertion bridge, flexible | 70 mm² |
2 conductors with same cross section, solid | 25 mm² ... 35 mm² |
2 conductors with same cross section, flexible | 25 mm² ... 35 mm² |
2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 16 mm² ... 35 mm² |
Nominal current | 232 A |
Maximum load current | 232 A |
Nominal voltage | 1500 V |
Note | Note: Product releases, connection cross sections and notes on connecting aluminum cables can be found in the download area. |
Nominal cross section | 95 mm² |
Dimensional drawing |
|
Width | 25 mm |
Height | 85.5 mm |
Depth | 90 mm |
Depth on NS 32 | 95 mm |
Depth on NS 35/15 | 97.5 mm |
Color | blue (RAL 5015) |
Flammability rating according to UL 94 | V0 |
Insulating material group | I |
Insulating material | PA |
Static insulating material application in cold | -60 °C |
Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 130 °C |
Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
Calorimetric heat release NFPA 130 (ASTM E 1354) | 28 MJ/kg |
Surface flammability NFPA 130 (ASTM E 162) | passed |
Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
Surge voltage test | |
Result | Test passed |
Temperature-rise test | |
Requirement temperature-rise test | Increase in temperature ≤ 45 K |
Result | Test passed |
Short-time withstand current 95 mm² | 11.4 kA |
Result | Test passed |
Mechanical data | |
Open side panel | No |
Mechanical strength | |
Result | Test passed |
Attachment on the carrier | |
DIN rail/fixing support | NS 32/NS 35 |
Result | Test passed |
Test for conductor damage and slackening | |
Rotation speed | 10 rpm |
Revolutions | 135 |
Conductor cross-section/weight | 25 mm² / 4.5 kg |
35 mm² / 6.8 kg | |
95 mm²/14 kg | |
Result | Test passed |
Needle-flame test | |
Time of exposure | 30 s |
Result | Test passed |
Ambient conditions | |
Ambient temperature (operation) | -60 °C ... 110 °C (Operating temperature range incl. self-heating; for max. short-term operating temperature, see RTI Elec.) |
Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
Ambient temperature (assembly) | -5 °C ... 70 °C |
Ambient temperature (actuation) | -5 °C ... 70 °C |
Permissible humidity (operation) | 20 % ... 90 % |
Permissible humidity (storage/transport) | 30 % ... 70 % |
Connection in acc. with standard | IEC 60947-7-1 |
Mounting type | NS 35/15 |
NS 32 |
Item number | 3247420 |
Packing unit | 3 pc |
Minimum order quantity | 3 pc |
Sales key | BE1311 |
Product key | BE1311 |
GTIN | 4055626136097 |
Weight per piece (including packing) | 230 g |
Weight per piece (excluding packing) | 229.8 g |
Customs tariff number | 85359000 |
Country of origin | IN |
ECLASS
ECLASS-13.0 | 27250101 |
ECLASS-15.0 | 27250101 |
ETIM
ETIM 9.0 | EC000897 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Note: Applying some accessories below might limit this product.
-
EB 3-25/UKH - Insertion bridge 0201375
-
EB 2-25/UKH - Insertion bridge 0201362
-
AGK 10-UKH 95 - Pick-off terminal block 3003541
-
NS 32 PERF 2000MM-VPE 10 - DIN rail perforated 1201002
-
NS 32 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201015
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15 CAP - End cap 1206573
-
ZB 22:UNBEDRUCKT - Zack marker strip 0811862
-
ZB 22 CUS - Zack marker strip 0824949
-
ZB 22,LGS:L1-N,PE - Zack marker strip 0811875
-
TMT 10 R - Marker for terminal blocks 0816210
-
TMT 10 R CUS - Marker for terminal blocks 0824500
-
WS-4K - Warning label 1004584
-
UKH 95 EP - Insertion profile 3009231
-
X-PEN 0,35 - Marker pen 0811228
-
SF-THEX 6-200 - Screwdriver 1212642
-
PROJECT COMPLETE - Software 1050453
Your advantages
Reliable cable connection is ensured by three-point centering of the conductor in the prismatic sleeve base
Screw locking by means of spring-loaded elements in the clamping part
Low contact resistance of the contact surface due to ribbing
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150