cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
600 V | 380 A | 2/0 - 500 | ||
Multi-conductor connection | 600 V | 380 A | 2 - 3/0 | |
C | ||||
600 V | 380 A | 2/0 - 500 | ||
Multi-conductor connection | 600 V | 380 A | 2 - 3/0 |
ATEX
Approval ID: KEMA99ATEX8332UNominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
Type examination certificate | 1100 V | 350 A | 70 - 240 |
IECEx
Approval ID: IECEx KEM 06.0030UNominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
1100 V | 350 A | 70 - 240 |