UK 16 N-PE/N
-
Installation protective conductor terminal block
3006179
Installation protective conductor terminal block, PE/N block, consisting of a green-yellow protective conductor terminal block and a blue terminal block with screw bridge, nom. voltage: 690 V, nominal current: 101 A, number of connections: 2, connection method: Screw connection, cross section: 2.5 mm2 - 25 mm2, mounting method: PE foot with mounting screw, M4, mounting type: NS 35/7,5, NS 35/15, NS 32, color: green-yellow-blue
Product details
| Number of connections | 2 |
| Number of rows | 1 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated surge voltage | 8 kV |
| Maximum power dissipation for nominal condition | 0 W |
| PEN function | yes |
| Number of connections per level | 2 |
| Level 1 above 1 below 1 | |
| Connection method | Screw connection |
| Screw thread | M4 |
| Note | Please observe the current carrying capacity of the DIN rails. |
| Tightening torque | 1.5 ... 1.8 Nm |
| Stripping length | 11 mm |
| Internal cylindrical gage | B7 |
| Connection in acc. with standard | IEC / EN |
| Conductor cross-section rigid | 2.5 mm² ... 25 mm² |
| Cross section AWG | 12 ... 4 (converted acc. to IEC) |
| Conductor cross-section flexible | 4 mm² ... 16 mm² |
| Conductor cross-section, flexible [AWG] | 10 ... 6 (converted acc. to IEC) |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 1.5 mm² ... 16 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 1.5 mm² ... 16 mm² |
| Nominal current | 101 A |
| Maximum load current | 101 A (with 25 mm² conductor cross-section) |
| Nominal voltage | 690 V |
| Width | 24.4 mm |
| Height | 42.5 mm |
| Depth on NS 32 | 59 mm |
| Depth on NS 35/7,5 | 54 mm |
| Depth on NS 35/15 | 61.5 mm |
| Color | multicolored (RAL -) |
| green-yellow | |
| blue (RAL 5015) | |
| Flammability rating according to UL 94 | V0 |
| Insulating material group | I |
| Insulating material | PA |
| Static insulating material application in cold | -60 °C |
| Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 130 °C |
| Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
| Calorimetric heat release NFPA 130 (ASTM E 1354) | 28 MJ/kg |
| Surface flammability NFPA 130 (ASTM E 162) | passed |
| Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
| Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
| General | |
| Terminal block mounting | 1.5 Nm ... 1.8 Nm (PE foot with mounting screw, M4) |
| Mechanical data | |
| Open side panel | No |
| Ambient conditions | |
| Ambient temperature (operation) | -60 °C ... 105 °C (max. short-term operating temperature RTI Elec.) |
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
| Ambient temperature (assembly) | -5 °C ... 70 °C |
| Ambient temperature (actuation) | -5 °C ... 70 °C |
| Permissible humidity (storage/transport) | 30 % ... 70 % |
| Connection in acc. with standard | IEC / EN |
| Mounting type | NS 35/7,5 |
| NS 35/15 | |
| NS 32 | |
| Terminal block mounting | 1.5 Nm ... 1.8 Nm (PE foot with mounting screw, M4) |
| Item number | 3006179 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Sales key | BE1221 |
| Product key | BE1221 |
| GTIN | 4017918091392 |
| Weight per piece (including packing) | 69.31 g |
| Weight per piece (excluding packing) | 65.665 g |
| Customs tariff number | 85369010 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27250103 |
ETIM
| ETIM 9.0 | EC000901 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
TS-K - Separating plate 1302215
-
SBS10:UNBEDRUCKT - Marker card 1007248
-
SZS 1,0X4,0 VDE - Screwdriver 1205066
-
NS 32 PERF 2000MM-VPE 10 - DIN rail perforated 1201002
-
NS 32 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201015
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/ 7,5 CAP - End cap 1206560
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15 CAP - End cap 1206573
-
ZB 12:UNPRINTED - Zack marker strip 0812120
-
ZB 12 CUS - Zack marker strip 0824942
-
ZB 12,LGS:L1-N,PE - Zack marker strip 0812146
-
UC-TM 12 - Marker for terminal blocks 0819194
-
UC-TM 12 CUS - Marker for terminal blocks 0824613
-
UCT-TM 12 - Marker for terminal blocks 0829144
-
UCT-TM 12 CUS - Marker for terminal blocks 0829630
-
E/UK - End bracket 1201442
-
E/UK 1 - End bracket 1201413
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150