cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
16 - 8 | ||||
C | ||||
16 - 8 | ||||
D | ||||
16 - 8 |
Protective conductor terminal block, number of connections: 2, number of positions: 1, connection method: Screw connection, cross section: 1.5 mm2 - 6 mm2, mounting method: PE foot with mounting screw, M4, mounting type: NS 35/7,5, NS 35/15, NS 32, color: green-yellow
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
16 - 8 | ||||
C | ||||
16 - 8 | ||||
D | ||||
16 - 8 |