PTI 4-PE/L/NT - Installation protective conductor terminal block
3214047

Installation protective conductor terminal block, Assembly instruction:
In order to securely fix the neutral busbar in place, support brackets must be placed at the beginning and end of each terminal strip as well as every 20 cm on longer terminal strips.
The corresponding support brackets can be found at phoenixcontact.com/products, nom. voltage: 400 V, nominal current: 28 A, Push-in connection, 1st, 2nd and 3rd level, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 6 mm2, Push-in connection, mounting type: NS 35/7,5, NS 35/15, color: gray

Product details









Compatible products



Your advantages

Compatible with all Phoenix Contact installation terminal blocks
As well as the testing facility in the function shaft, each terminal point has a test contact
Each terminal point can be clearly labeled and easily recognized in every terminal block mounting position
Compact design tailored to distribution boards
Double function shafts on all levels