USED 27 N
-
Fuse modular terminal block
3048373
Fuse modular terminal block, fuse type: Screw cartridge, fuse type: D II / E 27, nom. voltage: 500 V, nominal current: 25 A, connection method: Screw connection, Rated cross section: 35 mm2, cross section: 1.5 mm2- 35 mm2, mounting type: NS 35/7,5, NS 35/15, color: light gray
Product details
| Note on application | for DIAZED fuse-links |
| Pitch | 40 mm |
| Number of connections | 2 |
| Number of rows | 1 |
| Potentials | 1 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Fuse type | Screw cartridge |
| Rated surge voltage | 6 kV |
| Maximum power dissipation for nominal condition | 4.06 W |
| Fuse | D II / E 27 |
| Number of connections per level | 2 |
| Nominal cross section | 35 mm² |
| Level 1 | |
| Connection method | Screw connection |
| Screw thread | M6 |
| Tightening torque | 3.5 ... 4 Nm |
| Stripping length | 19 mm |
| Internal cylindrical gage | B8 |
| Conductor cross-section rigid | 1.5 mm² ... 35 mm² |
| Cross section AWG | 14 ... 2 (converted acc. to IEC) |
| Conductor cross-section flexible | 1.5 mm² ... 35 mm² |
| Conductor cross-section, flexible [AWG] | 14 ... 2 (converted acc. to IEC) |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 1.5 mm² ... 25 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 1.5 mm² ... 25 mm² |
| Cross-section with insertion bridge, rigid | 25 mm² |
| Cross-section with insertion bridge, flexible | 25 mm² |
| 2 conductors with same cross section, rigid | 1.5 mm² ... 10 mm² |
| 2 conductors with same cross section, flexible | 1.5 mm² ... 10 mm² |
| 2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 1.5 mm² ... 10 mm² |
| 2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 1.5 mm² ... 10 mm² |
| Nominal cross section | 35 mm² |
| Nominal current | 25 A (the current is determined by the fuse used) |
| Maximum load current | 25 A (with 35 mm² conductor cross-section) |
| Nominal voltage | 500 V (the voltage is determined by the fuse used) |
| Width | 40 mm |
| Height | 80 mm |
| Depth on NS 35/7,5 | 62.5 mm |
| Depth on NS 35/15 | 70 mm |
| Pitch | 40 mm |
| Color | beige (RAL 7032) |
| Flammability rating according to UL 94 | V2 |
| Insulating material group | IIIb |
| Relative insulation material temperature index (Elec., UL 746 B) | 125 °C |
| Mechanical data | |
| Open side panel | No |
| Ambient conditions | |
| Ambient temperature (operation) | -60 °C ... 110 °C (Operating temperature range incl. self-heating; for max. short-term operating temperature, see RTI Elec.) |
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
| Ambient temperature (assembly) | -5 °C ... 70 °C |
| Ambient temperature (actuation) | -5 °C ... 70 °C |
| Permissible humidity (operation) | 20 % ... 90 % |
| Permissible humidity (storage/transport) | 30 % ... 70 % |
| Mounting type | NS 35/7,5 |
| NS 35/15 |
| Item number | 3048373 |
| Packing unit | 5 pc |
| Minimum order quantity | 5 pc |
| Sales key | BE1235 |
| Product key | BE1235 |
| GTIN | 4017918976286 |
| Weight per piece (including packing) | 143 g |
| Weight per piece (excluding packing) | 139.05 g |
| Customs tariff number | 85363030 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27250113 |
| ECLASS-15.0 | 27250113 |
ETIM
| ETIM 9.0 | EC000899 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/ 7,5 CAP - End cap 1206560
-
E/UK - End bracket 1201442
-
E/UK 1 - End bracket 1201413
-
SZF 3-1,0X5,5 - Screwdriver 1206612
Your advantages
Original DIAZED®-E 27 threads are used in closed housing
The major advantage of the DIAZED® system is its dielectric strength of up to 500 V
Conductor cross-sections of up to 35 mm² can be connected with the user-friendly spring-cage connection
This fuse terminal block accommodates DIAZED® fuses
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150