S-II-10 A/500 V
-
Fuse insert
0913634
Fuse insert, nom. voltage: 500 V, nominal current: 10 A, diameter: 22 mm, color: red
Product details
Compatible products
Your advantages
Colored indicating pins on the butt contact show the operating state
Safe shutoff of impermissible overcurrents and short-circuit currents up to the nominal shutoff current
DIAZED® fuse-links with gG characteristic for protecting lines and equipment
Contains no lead, cadmium, chromium 6 (RoHS-compliant)