ECS-P-64X80-S-UV-B GY - Front plate
1186435

Screw locking mechanism blank faceplate of the ECS family. IP66/IP67/IP68/IP69 degree of protection when mated with associated housing. Color: Gray (7042), width: 97 mm, height: 15 mm, depth: 42 mm

This product needs further products for operation. Mandatory accessories

Product details








Compatible products



Your advantages

Ultra-compact housing design for a wide range of applications
Housing design supports the installation of a range of PCB thicknesses for high application diversity
Optional accessories for wall and mast mounting
Proven PCB connection technology
Integrated tamper protection
Suitable for outdoor/indoor applications