VIP-PA-FLK14-S7/...
-
Front adapter
2900887
VIP VARIOFACE front adapter, with connected system cables for SMATIC S7-300, 2 x 8 channels can be connected
This product needs further products for operation.
Mandatory accessories
Product details
Product type | Front adapter |
Product family | VARIOFACE Professional |
Insulation characteristics: Air clearances and creepage distances | |
Insulation | Functional insulation |
Overvoltage category | II |
Pollution degree | 2 |
Operating voltage (AC) | ≤ 30 V AC |
Operating voltage (DC) | ≤ 60 V DC |
Nominal operating mode | 100% operating factor |
Current (per branch) | ≤ 1 A |
Current (Voltage supply) | ≤ 8 A |
Current (per byte) | ≤ 2 A |
Air clearances and creepage distances | |
Rated insulation voltage | 63 V |
Rated surge voltage | 0.6 kV |
Supported controller SIEMENS S7-300 / ET 200 M | |
Suitable I/O card | 6ES7321-1BH50-0AA0 |
6ES7321-7BH01-0AB0 | |
6ES7321-1BH02-0AA0 | |
6ES7321-1BH10-0AA0 | |
6ES7322-1BH01-0AA0 | |
6ES7322-8BF00-0AB0 | |
6ES7322-1BH10-0AA0 | |
6ES7323-1BH01-0AA0 | |
6ES7331-7HF01-0AB0 | |
6ES7331-7KF02-0AB0 | |
6ES7331-7KB02-0AB0 | |
6ES7331-7TF01-0AB0 | |
6ES7332-5HD01-0AB0 | |
6ES7332-5HB01-0AB0 | |
6ES7332-7ND02-0AB0 | |
6ES7332-8TF01-0AB0 | |
6ES7334-0CE01-0AA0 | |
6ES7334-0KE00-0AB0 | |
6ES7335-7HG01-0AB0 | |
6ES7338-4BC01-0AB0 | |
6ES7350-1AH03-0AE0 | |
6ES7351-1AH01-0AE0 | |
6ES7352-1AH02-0AE0 | |
6ES7353-1AH01-0AE0 | |
6ES7354-1AH01-0AE0 | |
6ES7355-0VH10-0AE0 | |
6ES7355-1VH10-0AE0 |
Connection 1 (control level) | |
Connection method | Plug-in connection |
Number of positions | 20 |
Note | Can be plugged onto 20-pos. I/O modules |
Connection 2 (field level) | |
Connection in acc. with standard | IEC 60603-13 |
Connection method | IDC/FLK socket strip |
Number of connections | 2 |
Number of positions | 14 |
Insertion/withdrawal cycles | < 50 |
Pitch | 2.54 mm |
Connection 3 (supply) | |
Connection method | Push-in spring connection |
Stripping length | 10 mm |
Number of connections | 2 |
Number of positions | 4 |
Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
0.25 mm² ... 2.5 mm² (Ferrule without plastic sleeve) | |
0.25 mm² ... 1 mm² (Ferrule with plastic sleeve) | |
Conductor cross-section flexible (2 conductors with same cross section) | 0.5 mm² ... 1 mm² (TWIN ferrule with plastic sleeve) |
Conductor cross-section AWG | 24 ... 12 |
Pitch | 5 mm |
Cable | |
Length | variable |
14X0.14 [PVC] | |
UL AWM Style | 2464/1061 |
Number of positions | 14 |
Shielded | no |
Cable type | 14X0.14 [PVC] |
Conductor type | Round cable set |
Conductor structure signal line | 7x 0.16 mm |
AWG signal line | 26 |
Conductor cross section | 14x 0.14 mm² |
Wire diameter incl. insulation | 1 mm ±0.03 mm |
External cable diameter | 6.40 mm ±0.4 mm |
Outer sheath, material | Semi-rigid PVC |
External sheath, color | gray |
Conductor material | Tin-plated Cu litz wires |
Cable resistance | ≤ 145 Ω/km (20 °C) |
Insulation resistance | ≥ 20 MΩ*km (20 °C) |
Smallest bending radius, fixed installation | 55 mm |
Smallest bending radius, movable installation | 104 mm |
Dynamic load capacity (bending) | Max. bending cycles: 5000 (at a radius of ≥ 15x outside diameter) |
Halogen-free | no |
Flame resistance | IEC 60332-1-2 (raw cable) |
VDE 0842, Part 332-1-2 (raw cable) | |
IEC 60332-3-22 (raw cable) | |
UL VW-1 | |
CSA FT-1 | |
Resistance to oil | can withstand occasional splashes (raw cable) |
Ambient conditions | |
Degree of protection (Module) | IP20 |
Degree of protection (Installation location) | ≥ IP54 |
Ambient temperature (operation) | -20 °C ... 50 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Altitude | ≤ 2000 m |
Air clearances and creepage distances | |
Standards/regulations | EN IEC 60664-1 |
Mounting type | Plug-in mounting |
Mounting position | any |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Notes on operation | To prevent short circuits, all wire bridges on the following I/O cards are to be separated. There may not be any voltage supply at the front adapter. 6ES7 321-1BH50-0AA0 6ES7 321-7BH01-0AB0 6ES7 322-8BF00-0AB0 6ES7 331-7KF02-0AB0 6ES7 331-7HF01-0AB0 6ES7 331-7KB02-0AB0 6ES7 331-7TF01-0AB0 6ES7 332-5HD01-0AB0 6ES7 332-5HB01-0AB0 6ES7 332-7ND02-0AB0 6ES7 334-0CE01-0AA0 6ES7 334-0KE00-0AB0 6ES7 335-7HG01-0AB0 6ES7 338-4BC01-0AB0 6ES7 350-1AH03-0AE0 6ES7 351-1AH01-0AE0 6ES7 352-1AH02-0AE0 6ES7 353-1AH01-0AE0 6ES7 354-1AH01-0AE0 6ES7 355-0VH10-0AE0 6ES7 355-1VH10-0AE0 |
Notes on operation | Digital I/O cards Thanks to the existing wire bridge upon delivery, the input and output bytes are non-isolated. |
Item number | 2900887 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | DK232S |
Product key | DK232S |
Customs tariff number | 85444290 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27242292 |
ECLASS-15.0 | 27242292 |
ETIM
ETIM 9.0 | EC002584 |
UNSPSC
UNSPSC 21.0 | 32151600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
VIP-2/PT/2FLK14 (1-20) /S7 - Passive module 2903802
-
FLKM-2FLK14/KDS3-MT/PPA/S7 - Passive module 2295062
-
PLC-V8/FLK14/OUT - System connection 2295554
-
PLC-V8/FLK14/IN - System connection 2296553
-
PLC-V8L/FLK14/OUT - System connection 2299660
-
VIP-3/SC/FLK14/8IM/PLC - Passive module 2322278
-
VIP-3/PT/FLK14/8IM/PLC - Passive module 2904282
Your advantages
Can be screwed on with the I/O module
Power supply via terminal blocks with spring-cage double connection
Encapsulated socket strips on the module side
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150