VIP-PA/20XOE/2,0M/FB3000
-
Front adapter
1360227
VIP power cabling, universal front adapter with assembled shielded round cable for connection to 20-pos. Emerson FB3000 3MSG12 I/O modules. 1 x 20 single wires (each ferruled and marked) can be connected (field connection, e.g., via 20 terminal blocks).
Product details
Product type | Front adapter |
Insulation characteristics | |
Overvoltage category | II |
Pollution degree | 2 |
Max. permissible operating voltage | 31 V DC |
Max. permissible current | 0.5 A (per path) |
Controller level | |
Connection method | Plug-in connection |
Note | Can be plugged onto 12-ch. "3MSG12" I/O modules |
Field level | |
Connection method | Single wires |
Number of connections | 20 |
Number of positions | 1 |
Note | The wires are marked and fitted with ferrules |
Cable | |
Length | 2 m |
Number of positions | 20 |
Shielded | yes |
Conductor type | Assembled shielded round cable |
AWG signal line | 22 |
Conductor cross section | 20x |
Outer sheath, material | PVC |
External sheath, color | gray |
Conductor material | Tin-plated Cu litz wires |
Halogen-free | no |
Ambient conditions | |
Degree of protection (IP20) | IP20 |
Ambient temperature (operation) | -40 °C ... 75 °C |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Altitude | ≤ 2000 m (above sea level) |
Permissible humidity (operation) | ≤ 95 % (non-condensing) |
Permissible humidity (storage/transport) | ≤ 95 % (non-condensing) |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Item number | 1360227 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | DK2BNK |
Product key | DK2BNK |
GTIN | 4063151692100 |
Weight per piece (excluding packing) | 325.4 g |
Customs tariff number | 85444290 |
Country of origin | US |
ECLASS
ECLASS-13.0 | 27242292 |
ECLASS-15.0 | 27242292 |
ETIM
ETIM 9.0 | EC002584 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
ST 1,5 - Feed-through terminal block 3031076
-
ST 1,5-TWIN - Feed-through terminal block 3031128
-
STTB 1,5 - Double-level spring-cage terminal block 3031157
-
ST 2,5 - Feed-through terminal block 3031212
-
ST 2,5-TWIN - Feed-through terminal block 3031241
-
STTB 2,5 - Double-level spring-cage terminal block 3031270
-
ST 2,5-MT - Knife-disconnect terminal block 3036343
-
UT 2,5 - Feed-through terminal block 3044076
-
UT 2,5-TWIN - Feed-through terminal block 3044513
-
UTTB 2,5 - Double-level terminal block 3044636
-
UT 2,5-MT - Knife-disconnect terminal block 3046362
-
QTC 1,5 - Feed-through terminal block 3205019
-
QTC 1,5-TWIN - Feed-through terminal block 3205048
-
QTC 1,5-MT - Knife-disconnect terminal block 3205103
-
QTTCB 1,5 - Double-level terminal block 3205116
-
QTC 2,5 - Feed-through terminal block 3206416
-
QTC 2,5-TWIN - Feed-through terminal block 3206445
-
QTC 2,5-MT - Knife-disconnect terminal block 3206487
-
PT 1,5/S - Feed-through terminal block 3208100
-
PT 1,5/S-TWIN - Feed-through terminal block 3208155
-
PTTB 1,5/S - Double-level terminal block 3208511
-
PT 2,5 - Feed-through terminal block 3209510
-
PT 2,5-TWIN - Feed-through terminal block 3209549
-
PT 2,5-MT - Knife-disconnect terminal block 3210156
-
PTTB 2,5 - Double-level terminal block 3210567
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150