FLKM 14-PA/GE/DI
-
Front adapter
2290038
VARIOFACE front adapter, for GE-FANUC series 90-30, 2 x 8 channels can be connected, digital input
Product details
Product type | Front adapter |
Product family | VARIOFACE |
Insulation characteristics: Air clearances and creepage distances | |
Insulation | Functional insulation |
Overvoltage category | II |
Pollution degree | 2 |
Operating voltage (AC) | ≤ 30 V AC |
Operating voltage (DC) | ≤ 60 V DC |
Nominal operating mode | 100% operating factor |
Current (per branch) | ≤ 1 A |
Current (Voltage supply via IDC/FLK) | ≤ 3 A |
Air clearances and creepage distances | |
Rated insulation voltage | 63 V |
Rated surge voltage | 0.6 kV (1.2/50 μs) |
Supported controller GE-FANUC 90-30 | |
Suitable I/O card | IC693 MDL241 |
IC693 MDL634 | |
IC693 MDL645 | |
IC693 MDL646 |
Connection 1 (control level) | |
Connection method | Plug-in connection |
Number of positions | 19 |
Connection 2 (field level) | |
Connection in acc. with standard | IEC 60603-13 |
Connection method | IDC/FLK pin strip |
Number of connections | 2 |
Number of positions | 14 |
Insertion/withdrawal cycles | > 50 |
Pitch | 2.54 mm |
Connection 3 (supply) | |
Connection method | Screw connection |
Stripping length | 7 mm |
Screw thread | M3 |
Number of connections | 1 |
Number of positions | 2 |
Conductor cross-section rigid | 0.14 mm² ... 1.5 mm² |
Conductor cross-section rigid (2 conductors with same cross section) | 0.08 mm² ... 0.5 mm² |
Conductor cross-section flexible | 0.14 mm² ... 1.5 mm² |
0.25 mm² ... 1.5 mm² (Ferrule without plastic sleeve) | |
0.25 mm² ... 0.75 mm² (Ferrule with plastic sleeve) | |
Conductor cross-section flexible (2 conductors with same cross section) | 0.08 mm² ... 0.75 mm² |
0.25 mm² ... 0.34 mm² (Ferrule without plastic sleeve) | |
0.5 mm² ... 0.5 mm² (TWIN ferrule with plastic sleeve) | |
Conductor cross-section AWG | 28 ... 16 |
Tightening torque | 0.22 Nm ... 0.25 Nm |
Pitch | 3.81 mm |
Ambient conditions | |
Degree of protection (Module) | IP20 |
Degree of protection (Installation location) | ≥ IP54 |
Ambient temperature (operation) | -20 °C ... 50 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Altitude | ≤ 2000 m |
Air clearances and creepage distances | |
Standards/regulations | EN IEC 60664-1 |
Mounting type | Plug-in mounting |
Mounting position | any |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Item number | 2290038 |
Packing unit | 5 pc |
Minimum order quantity | 5 pc |
Note | Made to order (non-returnable) |
Sales key | DK231G |
Product key | DK231G |
GTIN | 4017918057923 |
Weight per piece (including packing) | 54.62 g |
Weight per piece (excluding packing) | 41.344 g |
Customs tariff number | 85366990 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27242292 |
ETIM
ETIM 9.0 | EC002584 |
UNSPSC
UNSPSC 21.0 | 32151600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Preassembled system cables are connected directly to I/O modules using the front adapters
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150