The configurable 3-way isolated frequency transducer is suitable for the connection of NAMUR proximity sensors (IEC 60947-5-6 and EN 50227) as well as for sensors with NPN and PNP outputs that generate a frequency signal.
The measured values are converted into a linear current or voltage signal.
The device is configured via DIP switches. Alternatively, the frequency range can be configured with extended options via the teach-in wheel. The measuring transducer supports fault monitoring.
MINI MCR-SL-F-UI-SP-NC
-
Frequency measuring transducer
2902833
Frequency transducer for connecting NAMUR proximity sensors and sensors with NPN or PNP outputs. Configurable via DIP switch and teach-in wheel. Spring-cage connection, standard configuration. Replacement part: 2902058 MINI MCR-2-F-UI-PT.
Free download available.
Downloads
Product details
| Product type | Frequency value transformer |
| Product family | MINI Analog |
| No. of channels | 1 |
| Operating elements | Press/slide button |
| Insulation characteristics | |
| Overvoltage category | II |
| Pollution degree | 2 |
| Rated insulation voltage | 50 V AC/DC |
| Electrical isolation | 3-way isolation |
| Electrical isolation between input and output | yes |
| Test voltage, input/output/supply | 1.5 kV AC (50 Hz, 60 s) |
| Protective circuit | Transient protection |
| Step response (0–99%) | < 35 ms (At f > 500 Hz) |
| Maximum temperature coefficient | 0.01 %/K |
| Transmission error in the set measuring range | 0.1 % |
| Electrical isolation Input/output/power supply | |
| Rated insulation voltage | 50 V AC/DC |
| Test voltage | 1.5 kV AC (50 Hz, 60 s) |
| Insulation | Basic insulation in accordance with IEC/EN 61010 |
| Supply | |
| Supply voltage range | 9.6 V DC ... 30 V DC (The DIN rail connector (ME 6,2 TBUS-2 1,5/5-ST-3,81 GN, item no. 2869728) can be used to bridge the supply voltage. It can be snapped onto a 35 mm DIN rail in accordance with EN 60715) |
| Typical current consumption | < 28 mA (at IOUT = 20 mA, 24 V DC, load 500 Ω) |
| Power consumption | < 800 mW (at IOUT = 20 mA, 9.6 V DC, load 500 Ω) |
| Measurement: Frequency | |
| Configurable/programmable | Yes |
| Available input sources | NPN/PNP transistor outputs |
| NAMUR initiators | |
| Floating relay contact (dry contact) | |
| Max. voltage input signal | 30 V (incl. DC voltage) |
| Frequency measuring range | 0.002 Hz ... 20 kHz (DIP switch) |
| 0.002 Hz ... 80 kHz (Teach-in wheel) | |
| Signal | |
| Number of inputs | 1 |
| Input signal | Frequency |
| Signal: Voltage/current | |
| Number of outputs | 1 |
| Configurable/programmable | Yes |
| Voltage output signal | 0 V ... 5 V |
| 1 V ... 5 V | |
| 0 V ... 10 V | |
| 10 V ... 0 V | |
| Max. voltage output signal | 12.3 V |
| Current output signal | 0 mA ... 20 mA |
| 4 mA ... 20 mA | |
| 20 mA ... 0 mA | |
| 20 mA ... 4 mA | |
| Max. current output signal | 24.6 mA |
| Load/output load voltage output | ≥ 10 kΩ |
| Load/output load current output | 500 Ω (20 mA) |
| Ripple | < 20 mVPP |
| < 20 mVPP (500 Ω) | |
| Connection method | Spring-cage connection |
| Stripping length | 8 mm |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Status display | LED (red) |
| Dimensional drawing |
|
| Width | 6.2 mm |
| Height | 93.1 mm |
| Depth | 102.5 mm |
| Color | green (RAL 6021) |
| Housing material | PBT |
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 2 |
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 2 |
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 2 |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -20 °C ... 65 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| CE | |
| Certificate | CE-compliant |
| ATEX | |
| Identification | II 3 G Ex nA IIC T4 Gc X |
| UL, USA/Canada | |
| Identification | UL 508 Listed |
| Class I, Div. 2, Groups A, B, C, D T4 | |
| Class I, Zone 2, Group IIC | |
| Shipbuilding approval | |
| Identification | D, EMC2 |
| Certificate | DNV GL 14085-15HH |
| Electromagnetic compatibility | Conformance with EMC directive |
| Noise immunity | EN 61000-6-2 |
| Note | When being exposed to interference, there may be minimal deviations. |
| Noise emission | |
| Standards/regulations | EN 61000-6-4 |
| Electrostatic discharge | |
| Standards/regulations | EN 61000-4-2 |
| Electrostatic discharge | |
| Comments | Safety measures must be taken to prevent electrostatic discharge. |
| Electromagnetic HF field | |
| Designation | Electromagnetic RF field |
| Standards/regulations | EN 61000-4-3 |
| Typical deviation from the measuring range final value | 0.1 % |
| Fast transients (burst) | |
| Designation | Fast transients (burst) |
| Standards/regulations | EN 61000-4-4 |
| Typical deviation from the measuring range final value | 2 % |
| Surge current load (surge) | |
| Standards/regulations | EN 61000-4-5 |
| Conducted interference | |
| Designation | Conducted interferences |
| Standards/regulations | EN 61000-4-6 |
| Typical deviation from the measuring range final value | 0.3 % |
| Electrical isolation | 3-way isolation |
| Mounting type | DIN rail mounting |
| Assembly note | The DIN rail connector can be used for bridging the supply voltage. It can be snapped onto a 35 mm EN 60715 DIN rail. |
| Mounting position | any |
| Item number | 2902833 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DK1136 |
| Product key | DK1136 |
| GTIN | 4046356685573 |
| Weight per piece (including packing) | 111.2 g |
| Weight per piece (excluding packing) | 111.2 g |
| Customs tariff number | 85437090 |
| Country of origin | DE |
UNSPSC
| UNSPSC 21.0 | 39121008 |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150