VS-SCRJ-POF-CONF
-
FO connecting cable
1657601
Customer-specific SC-RJ cable assembly, for polymer fiber 980/1000 µm
Product details
Product type | Data cable preassembled |
Number of positions | 2 |
Connection profile | SCRJ in accordance with DIN EN 50377-6-1 |
Attenuation | ≤ 230 dB (per km at 660 nm) |
≤ 170 dB (per km at 650 nm) | |
Transmission medium | FO |
Tensile strength short-term/long-term | 1000 N / 100 N |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 1000 |
Material | Aluminum (Separating foil) |
Ferrule material | Copper alloy |
Housing material | PBT/PA |
Cable seal material | NBR |
O-ring material | FPM |
Outer sheath, material | PUR |
External dimensions | |
External diameter min. | 7.5 mm |
External diameter max. | 8.5 mm |
Mechanical characteristics | |
Ferrule diameter | 2.50 mm |
Cable weight | 42.00 kg/km |
Cable type | Polymer fiber |
Cable type | Round cable |
Outer sheath, material | PUR |
External sheath, color | red |
Wire diameter incl. insulation | 2.2 mm ±0.07 mm |
Single wire, color | black, orange |
Tensile strength short-term/long-term | 1000 N / 100 N |
Lateral pressure short term | 200.00 N/cm |
Lateral pressure, long-term | 20.00 N/cm |
Impact strength | 2 Nm / 10 x |
Smallest bending radius, fixed installation | 65 mm |
Smallest bending radius, movable installation | 65 mm |
FO cable | |
Number of fibers | 2 |
Fiber | PUR |
Fiber type | Polymer fiber |
Transmission medium | FO |
Ambient conditions | |
Degree of protection | IP67/IP20 |
Impact strength | 2 Nm / 10 x |
Ambient temperature (operation) (Cable, fixed installation) | -20 °C ... 70 °C |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Ambient temperature (assembly) | 5 °C ... 50 °C |
Item number | 1657601 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | ABNIBA |
Product key | ABNIBA |
Customs tariff number | 85447000 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27061002 |
ECLASS-15.0 | 27061002 |
ETIM
ETIM 9.0 | EC001476 |
UNSPSC
UNSPSC 21.0 | 31242100 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS: 119-47-1) |
Compatible products
-
PSM-SET-SCRJ-DUP/2-POF - FO connectors 2708656
-
VS-SCRJ-POF-FA-IP20 - FO connectors 1654879
-
FOC-V14-C1ZNI-S/SJFP - FO connectors 1407896
-
FOC-V14-C1ZNI-T/SJFP - FO connectors 1408028
-
FOC-V14-C1ZNI-B/SJFP - FO connectors 1407902
-
VS-SCRJ-GOF-BU/BU - SC-RJ female insert 1652978
-
VS-PPC-F1-SCRJ-MNNA-1C-F - Panel-mount frame 1405235
-
FOC-V14-F1ZNI-EM/SJB - Panel-mount frame 1413964
-
VS-A-F-IP67-BK - Panel-mount frame 1658668
-
FOC-TOOL-FERRULECLEANER-2.50 - FO accessories 1407029
Frequently searched
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150