VS-PC-2XHCS-200-SCRJ/FSMA-5
-
FO connecting cable
1654989
Assembled FO cable, breakout cable, 200/230 µm PCF fiber, SC-RJ/IP20 to FSMA/IP20, for installation inside control cabinets, length: 5 m
Product details
Product type | Data cable preassembled |
Sensor type | Ethernet |
Number of positions | 2 |
Connection profile | SCRJ in accordance with DIN EN 50377-6-1 |
Attenuation | ≤ 1.2 dB (with 850 nm) |
Transmission medium | PCF fiber |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 1000 |
Housing material | PBT/nickel silver |
Outer sheath, material | TPE-O |
Connection 1 | |
Type | Plug straight SC-RJ |
Degree of protection | IP20 |
Connection 2 | |
Type | Plug straight FSMA |
Degree of protection | IP20 |
Cable type | Breakout |
Outer sheath, material | TPE-O |
External sheath, color | orange |
Individual wire diameter | 2.2 mm |
Smallest bending radius, fixed installation | 50 mm |
Smallest bending radius, movable installation | 50 mm |
Resistance to oil | yes |
Flame resistance | yes, in accordance with IEC 60332-1-2 and in accordance with IEC 60332-3-22 Cat A |
Ambient temperature (operation) | -20 °C ... 70 °C |
FO cable | |
Number of fibers | 2 |
Fiber | 200/230 µm |
Fiber type | PCF fiber A3C |
Cable, attenuation | 10 dB/km (650 nm), 8 dB/km (at 850 nm) |
Transmission medium | PCF fiber |
Ambient conditions | |
Degree of protection | IP20 |
IP20 | |
Ambient temperature (operation) (Cable, fixed installation) | -20 °C ... 70 °C |
Ambient temperature (storage/transport) | -40 °C ... 70 °C |
Ambient temperature (assembly) | -5 °C ... 50 °C |
Resistance to oil | yes |
Flame resistance | yes, in accordance with IEC 60332-1-2 and in accordance with IEC 60332-3-22 Cat A |
Resistance to oil | yes |
Item number | 1654989 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | ABNACE |
Product key | ABNIBB |
GTIN | 4046356028950 |
Weight per piece (including packing) | 200 g |
Weight per piece (excluding packing) | 200 g |
Customs tariff number | 85369010 |
Country of origin | DE |
UNSPSC
UNSPSC 21.0 | 26121607 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT PTY Ltd
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150