The content you are viewing is tailored for Australia. View Content for United States | Choose Another Country

SACC-DSI-FSY-8CON-M16-L180 SCOX - Device connector rear mounting
1238748

Device connector rear mounting, Ethernet CAT5 (IEC 11801:2002) (100 Mbps), 8-position, Socket, straight, M12-SPEEDCON, Y-coding, Wave soldering, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Product details









Compatible products



Your advantages

Easy PCB assembly: one-piece connectors for wave soldering
All standard pin assignments and codings for signal, data, and power transmission with a uniform design-in design
For high transmission reliability: optional shield connection to the housing by means of shield contact