SACCBP-M12FSD-4CON-M16/0,5-937X
-
Device connector rear mounting
1239401
Device connector rear mounting, 4-position, Socket, straight, M12, D-coding, Bus line, cable length: 0.5 m, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)
Product details
| Notes on operation | The electrical and mechanical data specified assume that the connector pair is correctly locked and mounted. If the connector is unlocked and if there is a danger of contamination, the connector must be sealed using a protective cap > IP54. Influences arising from litz wires, cables or PCB assembly must also be taken into consideration. |
| Order information: | Lock nut is included in the scope of delivery |
| Safety note | |
| Safety note | WARNING: The connectors may not be plugged in or disconnected under load. Ignoring the warning or improper use may damage persons and/or property. |
| • WARNING: Commission properly functioning products only. The products must be regularly inspected for damage. Decommission defective products immediately. Replace damaged products. Repairs are not possible. | |
| • WARNING: Only electrically qualified personnel may install and operate the product. They must observe the following safety notes. The qualified personnel must be familiar with the basics of electrical engineering. They must be able to recognize and prevent danger. The relevant symbol on the packaging indicates that only personnel familiar with electrical engineering are allowed to install and operate the product. | |
| • The products are suitable for applications in plant, controller, and electrical device engineering. | |
| • When operating the connectors in outdoor applications, they must be separately protected against environmental influences. | |
| • Assembled products may not be manipulated or improperly opened. | |
| • Only use mating connectors that are specified in the technical data of the standards listed (e.g. the ones listed in the product accessories online at phoenixcontact.com/products). | |
| • When using the product in direct connection with third-party manufacturers, the user is responsible. | |
| • For operating voltages > 50 V AC, conductive connector housings must be grounded | |
| • Ensure that when laying the cable, the tensile load on the connectors does not exceed the upper limit specified in the standards. | |
| • Observe the corresponding technical data. You will find information: o On the product o On the packing label o In the supplied documentation o Online at phoenixcontact.com/products under the product |
|
| • Only use tools recommended by Phoenix Contact | |
| • Use a protective cap to protect connectors that are not in use. The suitable accessories are available online in the accessory section of the product at phoenixcontact.com/products | |
| • Ensure that the protective or functional ground has been properly connected. | |
| • VDE 0100/1.97 § 411.1.3.2 and DIN EN 60 204/11.98 § 14.1.3 are applicable when combining several circuits in a cable and/or connector | |
| • The connector warms up in normal operation. Depending on the ambient conditions, the surface of the connector can continue to warm up. In this case, the user is responsible for posting warnings (e.g. DIN EN ISO 13732-1:2008-12). | |
| Mounting type | Rear mounting (M16 x 1,5) |
| Product type | Circular connectors (device side) |
| Application | Data |
| Number of positions | 4 |
| No. of cable outlets | 1 |
| Coding | D |
| Thread type | M12 |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 3 |
| Flammability rating according to UL 94 | V0 |
| Rated surge voltage | 2.5 kV AC |
| Nominal voltage UN | 48 V AC |
| 60 V DC | |
| Nominal current IN | 4 A |
| Transmission characteristics (category) | CAT5 (IEC 11801:2002) |
| Conductor connection | |
| Connection method | Bus line |
| Contact connection type | Socket |
| Connection 1 | |
| Head design | Socket |
| Head cable outlet | straight |
| Head thread type | M12 |
| Coding | D |
| Cable length | 0.5 m |
| PROFINET RADOX® railway application CAT5 [937] | |
| Dimensional drawing |
|
| Cable weight | 70 kg/km |
| Number of positions | 4 |
| Shielded | yes |
| Cable type | PROFINET RADOX® railway application CAT5 [937] |
| Conductor structure | 1x4xAWG22/7, SF/TQ |
| Signal speed | 75 c |
| Conductor structure signal line | 7x 0.25 mm |
| AWG signal line | 22 |
| Conductor cross section | 4x 0.34 mm² |
| Wire diameter incl. insulation | approx. 1.5 mm |
| External cable diameter | 6.60 mm ±0.4 mm |
| Outer sheath, material | PE-X |
| External sheath, color | black RAL 9005 |
| Conductor material | silver-plated Cu litz wires |
| Material wire insulation | Foamed PE |
| Single wire, color | white-blue, orange-yellow |
| Thickness, outer sheath | approx. 1.00 mm |
| Overall twist | Star quad |
| Max. conductor resistance | ≤ 54.4 Ω/km |
| Coupling resistance | 200.00 mΩ/m (f ≤ 30 MHz) |
| Wave impedance | 100 Ω ±5 Ω (f = 100 MHz) |
| Working capacitance | ≤ 65 pF (Line-line) |
| ≤ 100 pF (Line-shield) | |
| Nominal voltage, cable | 300 V AC |
| Test voltage | 2000 V AC (50 Hz, 5 minutes) |
| Minimum bending radius, fixed installation | 6 x D |
| Smallest bending radius, fixed installation | 40 mm |
| Near end crosstalk attenuation (NEXT) | 73 dB (with 1 MHz) |
| 70 dB (at 4 МHz) | |
| 65 dB (at 10 MHz) | |
| 57 dB (at 31.5 МHz) | |
| 52 dB (at 62.5 МHz) | |
| 48 dB (at 100 MHz) | |
| Return attenuation (RL) | 25 dB (at 4 МHz) |
| 30 dB (at 10 MHz) | |
| 30 dB (at 31.5 МHz) | |
| 30 dB (at 62.5 МHz) | |
| 28 dB (at 100 MHz) | |
| Remote crosstalk attenuation (FEXT) | 78 dB (with 1 MHz) |
| 77 dB (at 4 МHz) | |
| 70 dB (at 10 MHz) | |
| 65 dB (at 31.5 МHz) | |
| 56 dB (at 62.5 МHz) | |
| 48 dB (at 100 MHz) | |
| Shield attenuation | 2 dB (with 1 MHz) |
| 4.4 dB (at 4 МHz) | |
| 7.4 dB (at 10 MHz) | |
| 14 dB (at 31.5 МHz) | |
| 20 dB (at 62.5 МHz) | |
| 26 dB (at 100 MHz) | |
| 40.00 dB (30 MHz ≤ f ≤ 100 MHz) | |
| Halogen-free | in accordance with EN 50267-2-1 |
| Flame resistance | IEC 60332-1-2 |
| EN 50266 | |
| EN 60332-3-25 | |
| NF C32-070, 2.1 | |
| NF C32-070, 2.2 | |
| UL 1685, 12 (FT4) | |
| in accordance with ISO 6722-1 5.22 (UN ECE-R 118.01) | |
| Fume corrosiveness | EN 50267-2-2 |
| Fume toxicity | BS 6853 B.1 |
| EN 50305, 9.2 | |
| Concentration of fumes | BS 6853 D.8.7 |
| EN 61034-2 | |
| UL 1685, 12 (FT4) | |
| Resistance to oil | according to IRM 902, 72 h at 100 °C |
| Fire protection in rail vehicles | BS 6853 (Category Ia, Ib, II) |
| GM/RT 2130 (Category Ia, Ib, II) | |
| EN 45545 (Risk level HL1 - HL3) | |
| DIN 5510 (Fire protection level 1, 2, 3, 4) | |
| NF F16-101 (Category A1, A2, B) | |
| NF F16-101 (Class C/F0) | |
| NFPA 130 | |
| UNI CEI 11170 (Risk level LR1 - LR4) | |
| Other resistance | Resistance to fuels (according to IRM 903, 168 h at 70 °C) |
| Ambient temperature (operation) | -50 °C ... 90 °C (cable, fixed installation) |
| -40 °C ... 90 °C (Cable, flexible installation) | |
| Ambient temperature (installation) | -25 °C ... 90 °C |
| Ambient conditions | |
| Degree of protection | IP67 (When plugged in) |
| IP65 (When plugged in) | |
| IP65/IP67 | |
| Ambient temperature (operation) | -25 °C ... -85 °C |
| UL Type Rating | Type 4 (indoor use only) |
| Standards/specifications | according to IEC 61076-2-101 |
| Item number | 1239401 |
| Packing unit | 1 pc |
| Minimum order quantity | 50 pc |
| Sales key | ABQCEC |
| Product key | ABQDGI |
| GTIN | 4063151391850 |
| Weight per piece (including packing) | 57.8 g |
| Weight per piece (excluding packing) | 51.229 g |
| Customs tariff number | 85444290 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27440103 |
ETIM
| ETIM 9.0 | EC001262 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150