SACC-DSI-MS-17CON-PG9/5,0 SCOX
-
Device connector rear mounting
1239787
Device connector rear mounting, 17-position, PUR halogen-free, black RAL 9005, Pin, straight, M12-SPEEDCON, A-coding, Individual wires, cable length: 5 m, 0.14 mm2, PUR halogen-free black, potted, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)
Product details
Order information: | Lock nut is included in the scope of delivery |
Mounting type | Rear mounting (Pg9) |
Tightening torque | 2 Nm ... 3 Nm |
Product type | Circular connectors (device side) |
Application | Signal |
Number of positions | 17 |
No. of cable outlets | 1 |
Shielded | no |
Coding | A |
Thread type | M12 |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Material Molding compound | PUR (potted) |
Flammability rating according to UL 94 | V0 |
Seal material | NBR |
Contact material | CuZn |
Contact surface material | Au |
Contact carrier material | PA 6.6 |
Material for screw connection | Zinc die-cast, nickel-plated |
Outer sheath, material | PUR |
Conductor material | Tin-plated Cu litz wires |
Contact resistance | ≤ 3 mΩ |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 30 V |
Nominal current IN | 1.5 A |
Max. conductor resistance | 142 Ω/km |
Conductor connection | |
Connection method | Individual wires |
Contact connection type | Pin |
Conductor cross-section | 0.14 mm² |
Tightening torque | 2 Nm ... 3 Nm |
Connection 1 | |
Head design | Pin |
Head cable outlet | straight |
Head thread type | M12 |
Head locking type | SPEEDCON |
Coding | A |
Cable length | 5 m |
Cable type | PUR halogen-free black |
External cable diameter | 8.00 mm |
Outer sheath, material | PUR |
External sheath, color | black RAL 9005 |
Wire diameter incl. insulation | 1 mm ±0.05 mm |
Single wire, color | white-brown, green-yellow, gray-pink, blue-red, black-violet, gray/pink-red/blue, white/green-brown/green, white/yellow-yellow/brown-white/gray |
Cable cross section | 0.14 mm² |
Conductor material | Tin-plated Cu litz wires |
Conductor structure signal line | 18x 0.10 mm |
AWG signal line | 26 |
Material wire insulation | PP |
Cable resistance | 142 Ω/km |
Ambient conditions | |
Degree of protection | IP67 (When plugged in) |
IP65 (When plugged in) | |
IP65/IP67 | |
Ambient temperature (operation) | -25 °C ... 85 °C (Plug / socket) |
-40 °C ... 80 °C (cable, fixed installation) | |
-5 °C ... 80 °C (Cable, flexible installation) | |
UL Type Rating | Type 4 (indoor use only) |
Item number | 1239787 |
Packing unit | 1 pc |
Minimum order quantity | 50 pc |
Sales key | ABQCDG |
Product key | ABQCGE |
GTIN | 4063151394158 |
Weight per piece (including packing) | 442 g |
Weight per piece (excluding packing) | 418.16 g |
Customs tariff number | 85444290 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440103 |
ETIM
ETIM 9.0 | EC003570 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150