SACC-DSI-M12FSB-5CON-M16/0,8 - Device connector rear mounting
1413176

Device connector rear mounting, 5-position, Socket, straight, M12, B-coding, on free cable end, Individual wires, cable length: 0.8 m, 0.34 mm2, potted, this item is expected to be lead-free from Q1 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Product details









Compatible products