cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group F | ||||
250 V | 10 A | 30 - 12 | ||
Use group D | ||||
300 V | 10 A | 30 - 12 |
Accessories, pitch: 5.08 mm, mounting type: NS 35/7,5, NS 35/15, NS 32, color: gray
Product type | Flange |
Product family | UK 3-MVSTB |
Number of positions | 1 |
Pitch | 5.08 mm |
Number of rows | 1 |
Potentials | 1 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Maximum load current | 12 A (with 4 mm² conductor cross section) |
Rated surge voltage | 4 kV |
Maximum load current | 12 A (with 4 mm² conductor cross section) |
Internal cylindrical gage | A3 |
Width | 5.08 mm |
End cover width | 2.5 mm |
Height | 48 mm |
Depth on NS 35/7,5 | 47 mm |
Length | 48 mm |
Pitch | 5.08 mm |
Color | gray (RAL 7042) |
Flammability rating according to UL 94 | V2 |
Insulating material group | I |
Insulating material | PA |
Contact surface | Tin Sn |
Ambient conditions | |
Ambient temperature (operation) | -60 °C (max. operating temperature see derating curve) |
Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
Ambient temperature (assembly) | -5 °C ... 70 °C |
Ambient temperature (actuation) | -5 °C ... 70 °C |
Permissible humidity (operation) | 20 % ... 90 % |
Permissible humidity (storage/transport) | 30 % ... 70 % |
Mounting type | NS 35/7,5 |
NS 35/15 | |
NS 32 |
Item number | 3002335 |
Packing unit | 50 pc |
Minimum order quantity | 50 pc |
Sales key | BE1241 |
Product key | BE1241 |
GTIN | 4017918090241 |
Weight per piece (including packing) | 5.149 g |
Weight per piece (excluding packing) | 5.079 g |
Customs tariff number | 85369010 |
Country of origin | PL |
ECLASS-13.0 | 27250302 |
ECLASS-15.0 | 27250302 |
ETIM 9.0 | EC001041 |
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |