The content you are viewing is tailored for Australia. View Content for United States | Choose Another Country

XTV 6-QUATTRO BU - Feed-through terminal block
1329512

Feed-through terminal block, nom. voltage: 1000 V, nominal current: 41 A, number of connections: 4, number of positions: 1, connection method: Push-X-connection, Rated cross section: 6 mm2, cross section: 0.5 mm2 - 10 mm2, mounting type: NS 35/7,5, NS 35/15, color: blue

Product details









Compatible products



Your advantages

Fast, powerless conductor connection for all conductor types with the pretensioned contact spring
A high level of flexibility when inserting conductors enables conductors with or without ferrules to be connected easily
Clear conductor connection with the lateral connection direction and the clear pusher position
Easy procurement of information – the QR code on the terminal block provides all important information about the product
Terminal blocks with Push-X connection are part of the COMPLETE line system