UBAL 240 GN
-
High-current terminal block
1086507
High-current terminal block, nom. voltage: 1000 V, nominal current: 380 A, number of connections: 2, number of positions: 1, connection method: Screw connection, Rated cross section: 240 mm2, cross section: 35 mm2 - 240 mm2, Rated cross section: 240 mm2, cross section: 35 mm2 - 240 mm2, mounting type: Screw mounting, color: green
Product details
| General | Terminal block for aluminum and copper conductors (AL-CU) |
| General | |
| Note | We recommend using ferrules when using flexible donductor. |
| Product type | Feed-through terminal block |
| Product family | UBAL |
| Number of positions | 1 |
| Number of connections | 2 |
| Number of rows | 1 |
| Potentials | 1 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated surge voltage | 8 kV |
| Maximum power dissipation for nominal condition | 13.78 W |
| Nominal cross section | 240 mm² |
| Aluminum conductor | |
| Connection method | Screw connection |
| Screw thread | M20 |
| Note | Screws with hexagonal socket |
| The following values apply to aluminum conductors | |
| The values for aluminum conductors relate to rigid and multi-stranded conductors in accordance with EN 60228. Application notes on connecting aluminum conductors can be found in the download area. |
|
| Tightening torque | 12 ... 45 Nm |
| Stripping length | 43 mm |
| Connection in acc. with standard | IEC 61238-1 |
| Conductor cross-section rigid | 35 mm² ... 240 mm² |
| Cross section AWG | 3/0 ... 500 (converted acc. to IEC) |
| Nominal current | 380 A |
| Maximum load current | 380 A (with 240 mm² conductor cross-section – test current in accordance with IEC 61238-1) |
| Nominal voltage | 1000 V |
| Nominal cross section | 240 mm² |
| Copper conductor | |
| Note | The following values apply to copper wires |
| Flexible conductors, class 5, in accordance with EN 60228. | |
| Tightening torque | 12 ... 45 Nm |
| Stripping length | 43 mm |
| Connection in acc. with standard | IEC 60947-7-1 |
| Conductor cross-section rigid | 35 mm² ... 240 mm² |
| Cross section AWG | 3/0 ... 500 (converted acc. to IEC) |
| Conductor cross-section flexible | 150 mm² ... 185 mm² |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 35 mm² ... 185 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 35 mm² ... 185 mm² |
| 2 conductors with same cross section, flexible | 35 mm² ... 70 mm² |
| Nominal current | 415 A |
| Maximum load current | 415 A (with 240 mm² conductor cross-section) |
| Nominal voltage | 1000 V |
| Nominal cross section | 240 mm² |
| Width | 37.5 mm |
| Height | 130 mm |
| Depth | 70 mm |
| Hole diameter | 3.22 mm |
| Color | green (RAL 6021) |
| Flammability rating according to UL 94 | V0 |
| Insulating material group | II |
| Insulating material | PA |
| Relative insulation material temperature index (Elec., UL 746 B) | 550 °C |
| Surge voltage test | |
| Test voltage setpoint | 8 kV |
| Result | Test passed |
| Temperature-rise test | |
| Requirement temperature-rise test | Increase in temperature ≤ 45 K |
| Result | Test passed |
| Short-time withstand current 250 mm² | 28.8 kA |
| Result | Test passed |
| Power-frequency withstand voltage | |
| Test voltage setpoint | 2.2 kV |
| Result | Test passed |
| Mechanical data | |
| Open side panel | No |
| Mechanical strength | |
| Result | Test passed |
| Attachment on the carrier | |
| DIN rail/fixing support | NS 35 |
| Test force setpoint | 20 N |
| Result | Test passed |
| Needle-flame test | |
| Time of exposure | 10 s |
| Result | Test passed |
| Oscillation/broadband noise | |
| Specification | DIN EN 50155 (VDE 0115-200):2018-05 |
| Spectrum | Long life test category 2, bogie-mounted |
| Frequency | f1 = 5 Hz to f2 = 250 Hz |
| ASD level | 6.12 (m/s²)²/Hz |
| Acceleration | 3.12g |
| Test duration per axis | 5 h |
| Test directions | X-, Y- and Z-axis |
| Result | Test passed |
| Shocks | |
| Pulse shape | Half-sine |
| Acceleration | 30g |
| Shock duration | 18 ms |
| Number of shocks per direction | 3 |
| Test directions | X-, Y- and Z-axis (pos. and neg.) |
| Result | Test passed |
| Ambient conditions | |
| Ambient temperature (operation) | -60 °C ... 110 °C (Operating temperature range incl. self-heating; for max. short-term operating temperature, see RTI Elec.) |
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
| Ambient temperature (assembly) | -5 °C ... 70 °C |
| Ambient temperature (actuation) | -5 °C ... 70 °C |
| Permissible humidity (operation) | 20 % ... 90 % |
| Permissible humidity (storage/transport) | 30 % ... 70 % |
| Connection in acc. with standard | IEC 61238-1 |
| IEC 60947-7-1 |
| Mounting type | Screw mounting |
| Item number | 1086507 |
| Packing unit | 5 pc |
| Minimum order quantity | 5 pc |
| Sales key | BE1311 |
| Product key | BE1311 |
| GTIN | 4055626879741 |
| Weight per piece (including packing) | 279.08 g |
| Weight per piece (excluding packing) | 22.22 g |
| Customs tariff number | 85369010 |
| Country of origin | EE |
ECLASS
| ECLASS-13.0 | 27250101 |
| ECLASS-15.0 | 27250101 |
ETIM
| ETIM 9.0 | EC000897 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
CEC UBAL 240 - Cover plate 1090037
-
UCT-TM 12 - Marker for terminal blocks 0829144
-
UCT-TM 12 BU - Marker for terminal blocks 0829177
-
UCT-TM 12 GN - Marker for terminal blocks 0829178
-
UCT-TM 12 RD - Marker for terminal blocks 0829174
-
UCT-TM 12 OG - Marker for terminal blocks 0829175
-
UCT-TM 12 YE - Marker for terminal blocks 0829145
-
PXC TERMINAL GREASE - Antioxidant 1108540
Your advantages
Tailor-made screw connection for multi-stranded aluminum conductors and copper wires
Maintenance-free terminal points that are greased beforehand simplify the connection of aluminum conductors
Extremely robust housing made from fiberglass-reinforced polyamide with V0 approval
The special design of the UBAL enables the simultaneous connection of aluminum and copper conductors in various connections
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150