GE 35/1 BU
   - 
  Device terminal block
    
      3071095
      
      
    
  
      Device terminal block, nom. voltage: 630 V, nominal current: 125 A, number of connections: 2, number of positions: 1, connection method: Screw connection, Rated cross section: 35 mm2, cross section: 0.75 mm2 - 35 mm2, mounting type: direct screw connection, color: blue
Product details
Compatible products
Your advantages
Touch-proof shock protection
        Mounting with two screws per block