EEM-MA370-24DC
-
Measuring device
1127059
Multi-functional energy measuring device with 24 V DC supply and integrated Modbus/TCP interface for measuring electrical parameters in low-voltage installations up to 690 V (phoenixcontact.com/empro-help)
Free download available.
Downloads
Product details
Product type | Energy measuring device |
Product family | EMpro |
Maximum power dissipation for nominal condition | 10 VA |
Mains type | 3-phase (3 or 4-conductor), 2-phase (2-conductor), and single-phase (1-conductor) |
Electrical isolation | |
Test voltage | 4 kV AC (50 Hz, 60 s) |
Pollution degree | 2 |
Insulation | Reinforced insulation |
Electrical isolation Housing against all potentials IEC 61010-1 | |
Standards/regulations | IEC 61010-1 |
Overvoltage category | III (300 V AC) |
II (600 V AC) | |
Insulation | Reinforced insulation |
Electrical isolation Supply voltage | |
Insulation | Functional insulation |
Electrical isolation Voltage measurement input against all other potentials IEC 61010-2-030 | |
Standards/regulations | IEC 61010-2-030 |
Measuring category | III (300 V AC) |
II (600 V AC) | |
Insulation | Reinforced insulation |
Electrical isolation Current measurement input against all other potentials | |
Insulation | Functional insulation |
Electrical isolation Digital I/Os | |
Insulation | Functional insulation |
Electrical isolation Communication interface | |
Insulation | Functional insulation |
Supply | |
Supply voltage | 24 V DC ±25 % |
Supply voltage range | 18 V DC ... 30 V DC |
Power consumption | < 4 W |
General | |
Measuring principle | True r.m.s. value measurement |
Measured value | AC sine (50 Hz/60 Hz) |
Acquisition of harmonics | up to 63rd harmonic |
Description of the input | Digital input in accordance with IEC/EN 61131-2 (type 3) |
Number | 1 |
Voltage input signal | 24 V DC |
0 V DC ... 30 V DC | |
Current input signal | 2 mA ... 15 mA |
Protection | 250 mA (fast-blow) |
Protective circuit | Protection against incorrect DC connection (max. 30 V) |
Measurement: Voltage | |
Input name | Voltage measuring input V1, V2, V3 |
Input voltage range direct | 35 V AC ... 690 V AC (Phase/Phase) |
20 V AC ... 400 V AC (Phase/neutral conductor) | |
Input voltage range via external transformers | 60 V AC ... 2000000 V AC (primary) |
60 V AC ... 400 V AC (secondary) | |
Surge voltage capacity | 760 V AC (Phase/Phase) |
Precision | 0.2 % |
Power consumption | < 2 VA |
Measurement: Current | |
Input name | Current measurement I1, I2, I3 |
Input current | 1 A (secondary) |
5 A (secondary) | |
Measuring range | 1 A ... 20000 A (primary) |
Overload capacity | 6 A (Imax) |
Response threshold from measuring range nominal value | 10 mA (1 A) |
50 mA (5 A) | |
Precision | 0.2 % |
Current overload | 50 A for 1 s |
20 A (4 x IN, continuous) | |
Power consumption | < 0.5 VA |
Measurement: Power | |
Precision | 0.5 % |
Active energy (IEC 62053-22) | Class 0.5 S |
Reactive power (IEC 62053-23) | Class 2 |
ANSI C12.20 | Class 0.5 S |
Output description | Digital output in accordance with IEC/EN 61131-2 (type 3) |
Number | 1 |
Current output signal | ≤ 100 mA |
Voltage output signal | 24 V DC |
Protection | 250 mA (fast-blow) |
Protective circuit | Protection against incorrect DC connection (max. 30 V) |
Current / voltage / supply | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 6 mm² |
Conductor cross section flexible | 0.2 mm² ... 4 mm² |
Conductor cross section AWG | 24 ... 10 |
Tightening torque | 0.5 Nm ... 0.6 Nm |
Digital I/O / communication | |
Connection method | Screw connection |
Stripping length | 7 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.14 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.14 mm² ... 1.5 mm² |
Conductor cross section AWG | 26 ... 14 |
Tightening torque | 0.5 Nm ... 0.6 Nm |
Data: Network interface | |
Communication protocol | Modbus/TCP |
REST | |
Connection method | RJ45 |
Width | 90 mm |
Height | 90 mm |
Depth | 71.9 mm |
Color | gray (RAL 7042) |
Ambient conditions | |
Degree of protection (Housing) | IP20 (Housing) |
Degree of protection (Display) | IP40 (Display) |
Ambient temperature (operation) | -25 °C ... 70 °C |
Ambient temperature (storage/transport) | -30 °C ... 80 °C |
Altitude | ≤ 2000 m |
Max. permissible relative humidity (operation) | ≤ 95 % (non-condensing) |
CE | |
Certificate | CE-compliant |
UKCA | |
Certificate | UKCA-compliant |
UL, USA/Canada | |
Identification | UL/C-UL Listed UL 61010-1 |
UL data | |
Operating mode | Indoor use |
Standards/regulations | IEC 61010-1 |
IEC 61326-1 | |
IEC 61557-12 |
Mounting type | DIN rail mounting |
Mounting position | Horizontal DIN rail |
Item number | 1127059 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CMMC21 |
Product key | CMMC21 |
GTIN | 4063151055240 |
Weight per piece (including packing) | 310 g |
Weight per piece (excluding packing) | 400 g |
Customs tariff number | 90303100 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27142330 |
ETIM
ETIM 9.0 | EC002301 |
UNSPSC
UNSPSC 21.0 | 41113600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Perfluorobutane sulfonic acid (PFBS) and its salts (CAS: n/a) | |
SCIP | 0d39a2b1-769d-45f9-b6b7-0316cfd161af |
Compatible products
-
PACT MCR-V1-21-44 - Current transformer 2277268
-
PACT MCR-V2- 3015- 60 - Current transformer 2277271
-
PACT MCR-V2-3015-60-PT - Current transformer 2907413
-
PACT MCR-V2- 4012- 70 - Current transformer 2277284
-
PACT MCR-V2-4012-70-PT - Current transformer 2907414
-
PACT MCR-V2- 5012- 85 - Current transformer 2277297
-
PACT MCR-V2-5012-85-PT - Current transformer 2907416
-
PACT MCR-V2- 6015- 85 - Current transformer 2277336
-
PACT MCR-V2-6015-85-PT - Current transformer 2907417
-
PACT MCR-V2-10020-129 - Current transformer 2277378
-
PACT MCR-V3-60 - Current transformer 2277417
PHOENIX CONTACT PTY Ltd
Unit 7, 2-8 South Street, Rydalmere NSW 2116