ME-IO-S 55 CPU 100 7043
-
Electronics housing
1805578
DIN rail housing, CPU housing, with vents, width: 53 mm, height: 100 mm, depth: 80 mm, color: traffic grey B (similar RAL 7043), cross connection: Bus connector (optional), number of positions cross connector: 8
Product details
Assembly note | Please observe the application note in the download area. |
Recommendation | Material of contact pads for PCB direct connector: galvanic gold (hard gold) |
Product type | Complete housing |
Housing type | DIN rail housing |
Housing series | ME-IO-S |
Product family | ME-IO-S.. |
Type | CPU housing |
Ventilation openings present | yes |
Width | 53 mm |
Height | 100 mm |
Depth | 80 mm |
PCB design | |
PCB thickness | 1.2 mm ... 1.6 mm |
Color (Housing) | traffic grey B (RAL 7043) |
Color (Base latch) | deep orange (RAL 2011) |
Material (Housing) | PC |
Material (Base latch) | POM |
Flammability rating according to UL 94 | V0 |
CTI according to IEC 60112 | 600 |
Surface characteristics | untreated |
Vibration test | |
Specification | IEC 60068-2-6:2007-12 |
Frequency | 10 - 150 - 10 Hz |
Sweep speed | 1 octave/min |
Amplitude | 0.35 mm (10 Hz ... 60.1 Hz) |
Acceleration | 5g (60.1 Hz ... 150 Hz) |
Test duration per axis | 2.5 h |
Test directions | X-, Y- and Z-axis |
Glow-wire test | |
Specification | IEC 60695-2-11:2021-10 |
Temperature | 850 °C |
Time of exposure | 30 s |
Needle-flame test | |
Specification | IEC 60695-11-5:2016-12 |
Thermal stability / ball thrust test | |
Specification | IEC 60695-10-2:2014-02 |
Temperature | 125 °C |
Test duration | 1 h |
Force | 20 N |
Shocks | |
Specification | IEC 60068-2-27 |
Pulse shape | Semi-sinusoidal |
Acceleration | 15g |
Shock duration | 11 ms |
Number of shocks per direction | 3 |
Test directions | X-, Y- and Z-axis (pos. and neg.) |
Degree of protection (IP code) | |
Specification | IEC 60529:1989-11 + AMD 1:1999-11 + AMD 2:2013-08 |
Ambient conditions | |
Max. IP code to attain | IP20 |
Ambient temperature (operation) | -40 °C ... 105 °C (depending on power dissipation) |
Ambient temperature (storage/transport) | -40 °C ... 70 °C |
Ambient temperature (assembly) | -5 °C ... 100 °C |
Number of PCB holders | 2 |
Type of PCB mount | Latching |
Thickness of the PCB | 1.2 mm ... 1.6 mm |
Mounting type | DIN rail mounting |
Type of packaging | packed in cardboard |
Outer packaging type | Carton |
Item number | 1805578 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | ACHEBF |
Product key | ACHEBF |
GTIN | 4067923429260 |
Weight per piece (including packing) | 75 g |
Weight per piece (excluding packing) | 68 g |
ECLASS
ECLASS-13.0 | 27190101 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/ 7,5 CAP - End cap 1206560
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15 CAP - End cap 1206573
Your advantages
Simple module assembly with 2 side panels and 1 DIN rail fixing lever
High connection density with 18-pos. connector with 5 mm pitch
Ideal for price-sensitive applications thanks to the simple design and predefined module layout
Machinable flaps in the CPU module allow application-specific customization
Easy cabling in the module thanks to pre-printed 18-pos. front connector
PHOENIX CONTACT PTY Ltd
Unit 7, 2-8 South Street, Rydalmere NSW 2116