ME-IO-S 24 IO 100 7035 36
-
Electronics housing
1699470
DIN rail housing, I/O housing, with vents, width: 24 mm, height: 100 mm, depth: 80 mm, color: light gray (similar RAL 7035), cross connection: Bus connector (optional), number of positions cross connector: 8
This product needs further products for operation.
Mandatory accessories
Product details
| Recommendation | Further information and detailed dimensions are available in the download area. |
| Product type | Complete housing |
| Housing type | DIN rail housing |
| Housing series | ME-IO-S |
| Product family | ME-IO-S.. |
| Max. number of positions | 36 (pitch: 5 mm) |
| Ventilation openings present | yes |
| Width | 24 mm |
| Height | 100 mm |
| Depth | 80 mm |
| PCB design | |
| PCB thickness | 1.1 mm ... 1.3 mm |
| Color (Housing) | light gray (RAL 7035) |
| Color (Base latch) | deep orange (RAL 2011) |
| Material Housing | PC |
| Material Base latch | POM |
| Flammability rating according to UL 94 | V0 |
| CTI according to IEC 60112 | 600 |
| Surface characteristics | untreated |
| Vibration test | |
| Specification | IEC 60068-2-6:2007-12 |
| Frequency | 10 - 150 - 10 Hz |
| Sweep speed | 1 octave/min |
| Amplitude | 0.15 mm (10 Hz ... 58.1 Hz) |
| Acceleration | 2g (58.1 Hz ... 150 Hz) |
| Test duration per axis | 2.5 h |
| Test directions | X-, Y- and Z-axis |
| Glow-wire test | |
| Specification | IEC 60695-2-11:2021-10 |
| Temperature | 650 °C |
| Time of exposure | 30 s |
| Needle-flame test | |
| Specification | IEC 60695-11-5:2016-12 |
| Thermal stability / ball thrust test | |
| Specification | IEC 60695-10-2:2014-02 |
| Temperature | 125 °C |
| Test duration | 1 h |
| Force | 20 N |
| Shocks | |
| Specification | IEC 60068-2-27 |
| Pulse shape | Semi-sinusoidal |
| Acceleration | 15g |
| Shock duration | 11 ms |
| Number of shocks per direction | 3 |
| Test directions | X-, Y- and Z-axis (pos. and neg.) |
| Degree of protection (IP code) | |
| Specification | IEC 60529:1989-11 + AMD 1:1999-11 + AMD 2:2013-08 |
| Ambient conditions | |
| Max. IP code to attain | IP20 |
| Ambient temperature (operation) | -40 °C ... 105 °C (depending on power dissipation) |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Ambient temperature (assembly) | -5 °C ... 100 °C |
| Relative humidity (storage/transport) | 95 % |
| Number of PCB holders | 2 |
| Type of PCB mount | Latching |
| Thickness of the PCB | 1.1 mm ... 1.3 mm |
| Mounting type | DIN rail mounting |
| Type of packaging | packed in cardboard |
| Outer packaging type | Carton |
| Item number | 1699470 |
| Packing unit | 50 pc |
| Minimum order quantity | 50 pc |
| Sales key | ACHEBF |
| Product key | ACHEBF |
| GTIN | 4067923265769 |
| Weight per piece (including packing) | 42.06 g |
| Weight per piece (excluding packing) | 42.06 g |
| Country of origin | Country of origin will be provided upon delivery. |
ECLASS
| ECLASS-13.0 | 27190101 |
| ECLASS-15.0 | 27190101 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
ME-IO-S COVER 100 7035 - Lateral element 1569961
-
ME-IO-S 24 COUPLER 100 7035 - Electronics housing 1569887
-
ME-IO-S 55 CPU 100 7035 - Electronics housing 1632614
-
ME-IO-S 12 IO 100 7035 - Electronics housing 1569889
-
ME-IO-S 24 IO 100 7035 18 - Electronics housing 1699480
-
ME-IO-S 24 FE CONTACT SMT - Functional ground contact 1699487
-
ME-IO-S 24 IO 100 7035 DIN - Electronics housing 1699485
-
ME-IO-S 24 IO 100 7035 CAN - Electronics housing 1699474
-
SZS 0,4X2,0 - Screwdriver 1205202
-
SZS 0,4X2,5 VDE - Screwdriver 1205037
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/ 7,5 CAP - End cap 1206560
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15 CAP - End cap 1206573
Your advantages
Simple module assembly with 2 side panels and 1 DIN rail fixing lever
High connection density thanks to two 18-pin connectors with a pitch of 5 mm
Ideal for price-sensitive applications thanks to the simple design and predefined module layout
Simple cabling in the module thanks to two pre-printed 18-pin front connectors
Features a space-saving status indicator
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150