SACB-8/16-L- 5,0PUR SCO P NPN - Distributor box
1405739

Distributor box, connection method: M12 socket, number of slots: 8, number of positions: 5, coding: A, slot assignment: Double, status display: yes, npn; master cable connection: Fixed connection 180°, PUR/PVC, cable length: 5 m, shielding: no

Product details









Compatible products



Your advantages

Safety in the field, thanks to molded housing and high degree of protection
Convenient: increased machine availability thanks to quick and easy diagnostics
Save space: distributor box with double occupancy for two sensors in one slot
Save time, thanks to installation with SPEEDCON fast locking system