The content you are viewing is tailored for Australia. View Content for United States | Choose Another Country

PRC 20/4-C4-BD-Y - Distribution block
1526195

Distribution block, Range of articles: PRC 20, design: Y distributor, color: black/red, number of positions: 4, rated voltage: 400 V, rated current: 20 A, Setting option for release: 1. with a tool or 2. by hand, scope: AC

Product details









Compatible products



Your advantages

Less wiring effort on the construction site thanks to plug-and-play
Fewer wiring errors due to 100% check during production
Plug and forget thanks to the use of tried-and-tested materials
Manual or tool locking – you decide on site in no time
Designed for extreme ambient conditions