UT 6-MT P/P
-
Knife-disconnect terminal block
3064072
Knife-disconnect terminal block, With test socket screws for insertion of test plugs, nom. voltage: 500 V, Thermal continuous current Ith: 20 A, connection method: Screw connection, Rated cross section: 6 mm2, cross section: 0.2 mm2 - 10 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
Product details
Product type | Disconnect terminal block |
Number of connections | 2 |
Number of rows | 1 |
Potentials | 1 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Rated surge voltage | 6 kV |
Maximum power dissipation for nominal condition | 1.31 W |
Number of connections per level | 2 |
Nominal cross section | 6 mm² |
Screw thread | M4 |
Tightening torque | 1.2 ... 1.5 Nm |
Stripping length | 10 mm |
Internal cylindrical gage | A5 |
Connection in acc. with standard | IEC 60947-7-1 |
Conductor cross section rigid | 0.2 mm² ... 10 mm² |
Cross section AWG | 24 ... 8 (converted acc. to IEC) |
Conductor cross section flexible | 0.2 mm² ... 10 mm² |
Conductor cross section, flexible [AWG] | 24 ... 8 (converted acc. to IEC) |
Conductor cross-section flexible (ferrule without plastic sleeve) | 0.25 mm² ... 6 mm² |
Flexible conductor cross section (ferrule with plastic sleeve) | 0.25 mm² ... 6 mm² |
2 conductors with same cross section, solid | 0.2 mm² ... 2.5 mm² |
2 conductors with same cross section, flexible | 0.2 mm² ... 2.5 mm² |
2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 0.25 mm² ... 1.5 mm² |
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² ... 4 mm² |
Thermal continuous current Ith | 20 A |
Maximum load current | 20 A (with 10 mm² conductor cross section) |
Nominal voltage | 500 V |
Nominal cross section | 6 mm² |
Width | 8.2 mm |
Height | 57.8 mm |
Depth on NS 35/7,5 | 49.1 mm |
Depth on NS 35/15 | 56.6 mm |
Color | gray (RAL 7042) |
Flammability rating according to UL 94 | V0 |
Insulating material group | I |
Insulating material | PA |
Static insulating material application in cold | -60 °C |
Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
Surface flammability NFPA 130 (ASTM E 162) | passed |
Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
Surge voltage test | |
Test voltage setpoint | 7.3 kV |
Result | Test passed |
Temperature-rise test | |
Requirement temperature-rise test | Increase in temperature ≤ 45 K |
Result | Test passed |
Short-time withstand current 2.5 mm² | 0.3 kA |
Result | Test passed |
Power-frequency withstand voltage | |
Test voltage setpoint | 1.89 kV |
Result | Test passed |
Mechanical data | |
Open side panel | No |
Mechanical strength | |
Result | Test passed |
Attachment on the carrier | |
DIN rail/fixing support | NS 35 |
Result | Test passed |
Test for conductor damage and slackening | |
Rotation speed | 10 (+/- 2) rpm |
Revolutions | 135 |
Conductor cross section/weight | 0.2 mm² / 0.2 kg |
6 mm² / 1.4 kg | |
10 mm² / 2 kg | |
Result | Test passed |
Needle-flame test | |
Time of exposure | 30 s |
Result | Test passed |
Oscillation/broadband noise | |
Specification | DIN EN 50155 (VDE 0115-200):2018-05 |
Spectrum | Long life test category 2, bogie-mounted |
Frequency | f1 = 5 Hz to f2 = 250 Hz |
ASD level | 6.12 (m/s²)²/Hz |
Acceleration | 3.12g |
Test duration per axis | 5 h |
Test directions | X-, Y- and Z-axis |
Result | Test passed |
Shocks | |
Pulse shape | Semi-sinusoidal |
Acceleration | 5g |
Shock duration | 30 ms |
Number of shocks per direction | 3 |
Test directions | X-, Y- and Z-axis (pos. and neg.) |
Result | Test passed |
Ambient conditions | |
Ambient temperature (operation) | -60 °C ... 110 °C (Operating temperature range incl. self-heating; for max. short-term operating temperature, see RTI Elec.) |
Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
Ambient temperature (assembly) | -5 °C ... 70 °C |
Ambient temperature (actuation) | -5 °C ... 70 °C |
Permissible humidity (operation) | 20 % ... 90 % |
Permissible humidity (storage/transport) | 30 % ... 70 % |
Connection in acc. with standard | IEC 60947-7-1 |
Mounting type | NS 35/7,5 |
NS 35/15 |
Item number | 3064072 |
Packing unit | 50 pc |
Minimum order quantity | 50 pc |
Sales key | BE1131 |
Product key | BE1131 |
Catalog page | Page 175 (C-1-2019) |
GTIN | 4046356285728 |
Weight per piece (including packing) | 18.311 g |
Weight per piece (excluding packing) | 18.55 g |
Customs tariff number | 85369010 |
Country of origin | PL |
ECLASS
ECLASS-11.0 | 27141126 |
ECLASS-12.0 | 27141126 |
ECLASS-13.0 | 27250108 |
ETIM
ETIM 9.0 | EC000902 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 948d3913-b24d-4da2-9b97-7ae7488c0493 |
Compatible products
Note: Applying some accessories below might limit this product.
-
FBS 2-8 - Plug-in bridge 3030284
-
FBS 3-8 - Plug-in bridge 3030297
-
FBS 4-8 - Plug-in bridge 3030307
-
FBS 5-8 - Plug-in bridge 3030310
-
FBS 6-8 - Plug-in bridge 3032470
-
FBSRH 2-8 - Short-circuit connector 3033802
-
FBSRH 3-8 - Short-circuit connector 3033803
-
FBSR 2-8 - Plug-in bridge 3033808
-
FBSR 3-8 - Plug-in bridge 3001597
-
FBSR 4-8 - Plug-in bridge 3000585
-
FBSR 5-8 - Plug-in bridge 3033809
-
FBSR 10-8 - Plug-in bridge 3001599
-
FBS 2-8 CT - Plug-in bridge 3033830
-
FBS 3-8 CT - Plug-in bridge 3033831
-
FBS 4-8 CT - Plug-in bridge 3033832
-
FBS 10-8 CT - Plug-in bridge 3033833
-
SB-MER 2-8 - Bridge bar 3000587
-
SB-MER 3-8 - Bridge bar 3000588
-
SB-MER 4-8 - Bridge bar 3000589
-
FBS 2-8 BU - Plug-in bridge 3032567
-
FBS 3-8 BU - Plug-in bridge 3032570
-
FBS 4-8 BU - Plug-in bridge 3032583
-
FBS 5-8 BU - Plug-in bridge 3032596
-
FBS 6-8 BU - Plug-in bridge 3032677
-
FBS 10-8 BU - Plug-in bridge 3032606
-
RB 16-6 - Reducing bridge 3047072
-
RB UT 6-ST(2,5/4) - Reducing bridge 3047264
-
RB UT 6-(2,5/4) - Reducing bridge 3047251
-
ATP-UT-TWIN - Partition plate 3047183
-
S-MT - Switching lock 3247954
-
LPS-8/E - Service connector 3270560
-
LPS-8 - Service connector 3270561
-
LPO 6/E - Pick-off plug 3270525
-
LPO 6 - Pick-off plug 3270526
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/ 7,5 CAP - End cap 1206560
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15 CAP - End cap 1206573
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
-
ZB 8:UNBEDRUCKT - Zack marker strip 1052002
-
ZB 8 CUS - Zack marker strip 0825011
-
UC-TM 8 - Marker for terminal blocks 0818072
-
UC-TM 8 CUS - Marker for terminal blocks 0824597
-
UCT-TM 8 - Marker for terminal blocks 0828740
-
UCT-TM 8 CUS - Marker for terminal blocks 0829616
-
ZB 8,LGS:L1-N,PE - Marker for terminal blocks 1052413
-
MPS-MT - Test plug 0201744
-
MPS-IH WH - Insulating sleeve 0201663
-
MPS-IH RD - Insulating sleeve 0201676
-
MPS-IH BU - Insulating sleeve 0201689
-
MPS-IH YE - Insulating sleeve 0201692
-
MPS-IH GN - Insulating sleeve 0201702
-
MPS-IH GY - Insulating sleeve 0201728
-
MPS-IH BK - Insulating sleeve 0201731
-
CLIPFIX 35 - End bracket 3022218
-
CLIPFIX 35-5 - End bracket 3022276
-
E/NS 35 N - End bracket 0800886
-
PAI-4-N GY - Test adapter 3032871
-
SZS 1,0X4,0 VDE - Screwdriver 1205066
-
X-PEN 0,35 - Marker pen 0811228
Your advantages
Double bridge shaft enables individual potential distribution and supply
Compact design and high current carrying capacity of 20 A
PHOENIX CONTACT PTY Ltd
Unit 7, 2-8 South Street, Rydalmere NSW 2116